PLL Frequency Synthesizer for Electronic Tuning

Overview

The LC72121 is high input sensitivity (20 mVrms at 130 MHz) PLL frequency synthesizer for 3 V systems. This IC is serial data compatible with the LC72131, and feature the improved input sensitivity and lower spurious radiation (provided by a redesigned ground system) required in high-performance AM/FM tuner.

  • PLL frequency synthesizer for 3 V systems
  • High-speed programmable divider
    FMIN: 10 to 160 MHz ... Pulse swallower technique
    (With built-in divide-by-2 prescaler)
    AMIN: 2 to 40 MHz ... Pulse swallower technique
    0.5 to 10 MHz ... Direct division technique
  • IF counter
    IFIN: 0.4 to 15 MHz ... For AM and FM IF counting
  • Reference frequency
    One of 12 reference frequencies can be selected
    (using a 4.5 or 7.2 MHz crystal element)
    1, 3, 5, 9, 10, 3.125, 6.25, 12.5, 15, 25, 50, and 100 kHz
  • Phase comparator
    Supports dead zone control.
    Built-in unlocked state detection circuit
    Built-in deadlock clear circuit
  • An MOS transistor for an active low-pass filter is built in.
  • I/O ports
    Output-only ports: 4 pins
    I/O ports: 2 pins
    Supports the output of a clock time base signal.
  • Operating ranges
    Supply voltage: 2.7 to 3.6 V
    Operating temperature: -40 to 85°C

Tools and Resources

Product services, tools and other useful resources related to LC72121

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Function

Control Type

fs Max (kHz)

Power Dissipation Max (mW)

Supply Voltage Min (V)

Supply Voltage Max (V)

Operating Temp Min (°C)

Operating Temp Max (°C)

Reference Price

LC72121-D-E

Loading...

Obsolete

CAD Model

Pb

A

H

P

PDIP-24 / DIP-24S

NA

0

FNFLD

22

No

PLL Frequency Synthesizer

Serial

8000

350

2.7

3.6

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.