Single-Chip Tuner for Car Radios

Obsolete

Overview

The LA1787M integrates all six blocks required in a car radio tuner on a single chip.

  • Improved noise reduction methods
  • Improved AM adjacent channel interference characteristics
  • Double conversion AM tuner (up conversion) Reduces the number of external components required as compared to earlier double conversion tuners, in particular, no crystal is required
  • Sample-to-sample variation reduction circuit built into the FM IF circuit.
  • Improved FM separation temperature characteristics

Tools and Resources

Product services, tools and other useful resources related to LA1787M

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

┗

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Function

Control Type

fs Max (kHz)

Power Dissipation Max (mW)

Supply Voltage Min (V)

Supply Voltage Max (V)

Operating Temp Min (°C)

Operating Temp Max (°C)

Reference Price

LA1787M-MPB-E

Loading...

Obsolete

View__CAD

Pb

A

H

P

PQFP-64 / QIP-64E

3

260

FTRAY

300

No

Tuner

-

-

950

7.5

9

-40

85

Price N/A

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.