Microphone Pre-Amplifier with Digital Output

Active

Overview

The FAN3852 integrates a pre-amplifier, LDO, and ADC that converts Electret Condenser Microphone (ECM) outputs to digital Pulse Density Modulation (PDM) data streams. The pre-amplifier accepts analog signals from the ECM and drives an over-sampled sigma delta Analog-to-Digital Converter (ADC) and outputs PDM data. The PDM digital audio has the advantage of noise rejection and easy interface to mobile handset processors.The FAN3852 features an integrated LDO and is powered from the system supply rails up to 3.63V, with low power consumption of only 0.85mW and less than 20µW in Power-Down Mode.

  • Computing
  • Consumer
  • Electret Condenser Microphones with Digital Output
  • Mobile Handset
  • Headset Accessories
  • Personal Computer (PC)
  • Optimized for Mobile Handset and Notebook PC Microphone Applications
  • Accepts Input from Electret Condenser Microphones (ECM)
  • Pulse Density Modulation (PDM) Output
  • Standard 5-Wire Digital Interface
  • Low Input Capacitance, High PSR, 20 kHz Pre-Amplifier
  • Low-Power 1.5µA Sleep Mode
  • Typical 420µA Supply Current
  • SNR of 62dB(A) for 16dB Gain
  • Total Harmonic Distortion 0.02%
  • Input Clock Frequency Range of 1-4MHz
  • Integrated Low Drop-Out Regulator (LDO)
  • 1.5kV HBM ESD on MIC Input

Tools and Resources

Product services, tools and other useful resources related to FAN3852

Buy/Parametrics Table

Search

Close Search

Products:

1

Share

Product Groups:

Orderable Parts:

1

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Function

Control Type

fs Max (kHz)

Power Dissipation Max (mW)

Supply Voltage Min (V)

Supply Voltage Max (V)

Operating Temp Min (°C)

Operating Temp Max (°C)

Reference Price

FAN3852UC16X

Loading...

Active

CAD Model

Pb

A

H

P

WLCSP-6

1

260

REEL

3000

Yes

Digital Audio Interface Receiver

None

.

.

.

.

.

.

$0.2477

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.