RSL10: Radio SoC, Bluetooth® 5 Certified, SDK 3.4
|
»View Material Composition
» Product Change Notification |
RSL10 is a Bluetooth 5, multi-protocol radio System on Chip (SoC) bringing ultra-low-power Bluetooth Low Energy to wireless applications.
Offering the industry’s lowest power consumption, RSL10 enables advanced wireless features while optimizing system size and battery life. The highly-integrated radio SoC features a dual-core architecture and a 2.4 GHz transceiver, providing the flexibility to support Bluetooth Low Energy and 2.4 GHz custom protocols.
The RSL10 Software Development Kit (SDK) enables rapid development of ultra-low power Bluetooth Low Energy applications by leveraging convenient abstraction, drivers and sample applications from Blinky to complete BLE peripherals, and everything in between.
Key features:
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications | End Products | |
---|---|---|
|
|
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
BDK-GEVK | Active |
|
Bluetooth® Low Energy IoT Development Kit | ||
BLE-SWITCH001-GEVB | Active |
|
Energy Harvesting Bluetooth® Low Energy Switch | ||
RSL10-002GEVB | Active |
|
Radio SoC evaluation board, version 1 (QFN based) | ||
RSL10-COIN-GEVB | Active |
|
RSL10 Temperature Sensor Beacon | ||
RSL10-SENSE-DB-GEVK | Active |
|
RSL10 Sensor Development Kit with Debugger | ||
RSL10-SENSE-GEVK | Active |
|
RSL10 Sensor Development Kit | ||
RSL10-USB001GEVK | Active |
|
RSL10 USB Dongle | ||
SECO-NCV7685RGB-GEVB | Active |
|
RGB LIGHTING EVB |
FutureElectronics (2020-08-19) | : | 3 |
Avnet (2020-08-19) | : | 6 |
FutureElectronics (2020-08-19) | : | 1 |
Avnet (2020-08-19) | : | 1 |
Avnet (2020-08-19) | : | 10 |
FutureElectronics (2020-08-19) | : | 10 |
Avnet (2020-08-19) | : | 4 |
Availability & Samples
|
Specifications
|
Application Diagram
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCH-RSL10-101Q48-ABG | Active |
|
RSL10, 48 Pin QFN | QFN-48 | 485BA | 3 | 260 | Tape and Reel | 3000 | $2.3999 | ||||||||
NCH-RSL10-101WC51-ABG | Active |
|
RSL10, 51 Bump WLCSP | WLCSP-51 | 567MT | 1 | 260 | Tape and Reel | 5000 | $3.9999 |
Market Leadtime (weeks) | : | 17 to 20 |
FutureElectronics (2020-08-19 00:00) | : | <100 |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | 13 to 16 |
ON Semiconductor (2020-09-02 00:00) | : | 65,000 |
Avnet (2020-08-19 00:00) | : | >1K |
Associated Products |
Do you need a device with A ready-to-use System-in-Package, Bluetooth® 5 solution?
RSL10 SIP
|
Support |
Featured Video |
From Battery Free Sensors to Vision: Making IoT Real - Embedded World 2019 |
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.