AX5243: Ultra-Low Power Narrow-Band Sub GHz (27 - 1050 MHz) RF Transceiver
|
|
»View Material Composition
» Product Change Notification |
The AX5243 is a true single chip ultra-low power narrow-band CMOS transceiver for use in licensed and unlicensed bands from 27 and 1050 MHz. The on-chip transceiver consists of a fully integrated RF front-end with modulator, and demodulator. Base band data processing is implemented in an advanced and flexible communication controller that enables user friendly communication via the SPI interface. It supports any data rate from 0.1 kbps to 125 kbps for FSK, 4-FSK, GFSK, GMSK, MSK, ASK and PSK modulations.
The AX5243 can be operated from a 1.8 V to 3.6 V power supply over a temperature range of -40°C to 85°C. It consumes 7 - 48 mA for transmitting at 868 MHz carrier frequency, 4 – 51 mA for transmitting at 169 MHz depending on the output power. In receive operation, it consumes 9 - 11 mA at 868 MHz carrier frequency and 6.5 - 8.5 mA at 169 MHz. It also features an internal lowest power fully integrated oscillator. In default mode the frequency of oscillation is 640 Hz +/- 1.5%, in fast mode it is 10.2 kHz +/- 1.5%. These accuracies are reached after the internal hardware has been used to calibrate the low power oscillator versus the RF reference clock.
The AX5243 features make it an ideal interface for integration into various battery powered solutions such as ticketing or as transceiver for telemetric applications e.g. in sensors.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
Applications |
---|
|
Software (2) | Package Drawings (1) |
Application Notes (8) | Evaluation Board Documents (4) |
Data Sheets (1) |
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
ADD5243-868-2-GEVK | Active |
|
AX5243 868 MHz Add-on kit for DVK-2 Evaluation Kit | ||
DVK-BASE-2-GEVK | Active |
|
DVK-2 Base Evaluation Kit |
FutureElectronics (2020-08-19) | : | 1 |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
AX5243-1-TW30 | Active |
|
AX5243 | QFN-20 | 485EE | 1 | 260 | Tape and Reel | 3000 | $1.144
|
Market Leadtime (weeks) | : | 13 to 16 |
Support |