NCV7342: CAN Transceiver, High Speed, Low Power
|
|
»View Material Composition
» Product Change Notification |
The NCV7342 CAN transceiver is the interface between a controller area network (CAN) protocol controller and the physical bus and may be used in both 12 V and 24 V systems. The transceiver provides differential transmit capability to the bus and differential receive capability to the CAN controller.
The NCV7342 is an addition to the CAN high-speed transceiver family complementing NCV734x stand-alone CAN transceivers and previous generations such as AMIS42665, AMIS3066x, etc.
Due to the wide common-mode voltage range of the receiver inputs and other design features, the NCV7342 is able to reach outstanding levels of electromagnetic susceptibility (EMS). Similarly, extremly low electromagnetic emission (EME) is achieved by the excellent matching of the output signals.
The NCV7342 is an addition to the CAN high-speed transceiver family complementing NCV734x stand-alone CAN transceivers and previous generations such as AMIS42665, AMIS3066x, etc.
Due to the wide common-mode voltage range of the receiver inputs and other design features, the NCV7342 is able to reach outstanding levels of electromagnetic susceptibility (EMS). Similarly, extremly low electromagnetic emission (EME) is achieved by the excellent matching of the output signals.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Data Sheets (1) | Evaluation Board Documents (3) |
Package Drawings (2) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
CAN-GEVB | Active |
|
CAN (Controller Area Network) Driver Shield Evaluation Board |
Availability & Samples
|
Specifications
|
Application Diagram
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCV7342D10R2G | Active |
|
NCV7342, with Standby and VSPLIT pin | SOIC-8 | 751AZ | 2 | 260 | Tape and Reel | 3000 | Contact Sales Office | ||||||||
NCV7342D13R2G | Active |
|
NCV7342, with Standby and VIO pin | SOIC-8 | 751AZ | 2 | 260 | Tape and Reel | 3000 | Contact Sales Office | ||||||||
NCV7342MW3R2G | Active |
|
NCV7342, with Standby and VIO pin | DFN-8 | 506DG | 1 | 260 | Tape and Reel | 3000 | Contact Sales Office |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Data Transmission Standard
Data Rate
Number of Drivers
Number of Receivers
VCC Min (V)
VCC Max (V)
tPLH Max (µs)
IO Max (µA)
IIH Max (mA)
Package Type
Application
Diagram - Block
Associated Products |
Do you need a device with: |
Support |