feedback
Rate this webpage
Need
Support?

NCV7321: LIN Transceiver, Stand-alone

Datasheet: Stand-alone LIN Transceiver
Rev. 14 (146kB)
Product Overview
»View Material Composition
» Product Change Notification
The NCV7321 is a fully featured local interconnect network (LIN) transceiver designed to interface between a LIN protocol controller and the physical bus. The transceiver is implemented in I3T technology enabling both high-voltage analog circuitry and digital functionality to co-exist on the same chip.
The NCV7321 LIN device is a member of the in-vehicle networking (IVN) transceiver family.
The LIN bus is designed to communicate low rate data from control devices such as door locks, mirrors, car seats, and sunroofs at the lowest possible cost. The bus is designed to eliminate as much wiring as possible and is implemented using a single wire in each node. Each node has a slave MCU-state machine that recognizes and translates the instructions specific to that function. The main attraction of the LIN bus is that all the functions are not time critical and usually relate to passenger comfort.
Features   Benefits
     
  • Bus voltage ±45 V
 
  • Load dump protection
  • Integrated slope control
 
  • Improved EMI
  • Normal, Sleep and Stand-By modes
 
  • Lower power consumption
  • LIN compliant to specification revision 2.x (backwards compatible to version 1.3) and J2602
   
  • Transmission rate 1 kbps to 20 kbps
   
  • Thermal shutdown
   
  • Indefinite short-circuit protection on pins LIN and WAKE towards supply and ground
   
  • Bus pins protected against transients in an automotive environment
   
Applications   End Products
  • In-Vehicle Networking
 
  • Automobiles
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
NCV7748GEVB Active
Pb-free
Eight Channel Low-Side Relay Drivers with LIN Communication Evaluation Board
Availability & Samples
Specifications
Case Outlines
Application Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCV7321D11R2G Active, Not Rec 
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV7321, Improved SOIC-8 751AZ 2 260 Tape and Reel 3000  
NCV7321D12R2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV7321, ESD Improved SOIC-8 751AZ 2 260 Tape and Reel 3000 Contact Sales Office
NCV7321MW2R2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCV7321, ESD Improved DFN-8 506DG 1 260 Tape and Reel 3000 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Data Transmission Standard
Data Rate
Number of Drivers
Number of Receivers
VCC Min (V)
VCC Max (V)
tPLH Max (µs)
IO Max (µA)
IIH Max (mA)
Package Type
NCV7321D12R2G  
Pb
A
H
P
 Active   
LIN
20 kbaud
1
1
5
27
SOIC-8
NCV7321MW2R2G  
Pb
A
H
P
 Active   
LIN
20 kbaud
1
1
5
27
DFN-8
Case Outlines
751AZ    506BW    751-07    506DG   
Packages
NCV7321: LIN Transceiver, Stand-alone
NCV7321: LIN Transceiver, Stand-alone
Previously Viewed Products
Clear List

Associated Products
Do you need a device with Four transceivers? NCV7424

Featured Video
Innovative Image Sensor Controlled Multibeam LED Headlights Solution
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.