feedback
Rate this webpage
Need
Support?

EZAIRO 8300: High-End Audio DSP for Wireless-Enabled Hearing-Aids and Hearables

Datasheet: Audio Processor for Digital Hearing Aids and Hearables
Rev. 1 (549kB)
Product Overview
»View Material Composition
» Product Change Notification
Ezairo 8300 is an advanced audio processor with 6 programmable or semi-programmable processing cores, providing a high degree of parallelism and flexibility. Its high fidelity operation at ultra-low power consumption, along with its multiple interfaces, flexibility to maximize performance against power consumption, and support for Bluetooth® Low Energy connectivity make Ezairo 8300 an excellent choice for high-end wireless-enabled audio applications.

Development Tools

The Open-Programmable Evaluation & Development Kit (EDK) for Ezairo 8300 is available on a subscription basis with options for 2, 5 or 10 seats.
Please contact your Sales Representative or Authorized distributor for more information.

Features   Benefits
     
  • 6 programmable and configurable processing cores
 
  • High degree of parallelism and flexibility
  • Ultra-low power consumption of <0.7 mA @ 15.24 MHz system clock
 
  • Extended battery life
  • High fidelity audio system with 108 dB system dynamic range and up to 48 kHz of sampling frequency
 
  • High quality audio
  • Dynamically selectable system clock speeds from 1.28 MHz to 61.44 MHz
 
  • Maximum flexibility to optimize computing performance against power consumption
  • Versatile memory architecture for the 1433 kB of memory
 
  • Flexible sharing between the 6 cores for maximum system efficiency
Applications   End Products
  • High-resolution stereo audio streaming
  • Intensive audio processing
  • ULP companion chip for Bluetooth Audio
 
  • Wireless-Enabled Hearing Aids
  • Earbuds / Hearables
  • Personal Sound Amplification Products (PSAPs)
  • Over-the-Counter (OTC) Hearing Aids
  • Headsets / Headphones
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
E8300-001-GEVB Active
Pb-free
Ezairo 8300: High-End Audio DSP for Wireless-Enabled Hearing Aids and Hearables
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
E8300-101B78-ABG Active
Pb-free
Halide free
EZAIRO 8300, Bare Die (Pb-Free), 5000 / Tape and Reel VFBGA78 5x5 138AW 3 260 Tape and Reel 5000 Contact Sales Office
E8300-101WC78-ABG Active
Pb-free
Halide free
EZAIRO 8300, VFBGA WLCSP87 2.643x3.053x0.354 567ZN 1 260 Tape and Reel 5000 Contact Sales Office
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
WDRC Channels
Graphic EQ Bands
Program Modes
Advanced Algorithms
Acoustic Indicators
Other Features
Wireless Standards
Package Type
E8300-101B78-ABG  
Pb
H
 Active   
Bluetooth® Low Energy
VFBGA78 5x5
E8300-101WC78-ABG  
Pb
H
 Active   
Bluetooth® Low Energy
WLCSP87 2.643x3.053x0.354
Case Outlines
138AW    567ZN   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.