EZAIRO 7160 SL: Audio Processor, Wireless-Enabled DSP for Hearing Aids
|
|
»View Material Composition
» Product Change Notification |
Enabling wireless connectivity in hearing aids, Ezairo® 7160 SL is an open-programmable DSP-based hybrid module that supports Bluetooth® Low Energy and other 2.4 GHz wireless protocols.
What's Included in Ezairo 7160 SL
- Ezairo 7100 Digital Signal Processor (DSP): Includes a high precision, quad-core architecture that delivers 375 MIPS without sacrificing power consumption.
- RSL10 Radio IC: Industry's lowest power Bluetooth 5 certified wireless transceiver supporting industry's lowest power Bluetooth Low Energy and proprietary 2.4 GHz protocols
- EA2M: 2 Mb EEPROM memory for storing important hearing aid parameters and firmware
- Ezairo Preconfigured Suite
- Open-Programmable Evaluation & Development Kit (EDK)
To access Ezairo-based development tools, please contact your Sales Representative or Authorized Distributor.
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Design & Development Tools (1) | Package Drawings (1) |
Software (3) | Conformance Reports (1) |
Application Notes (3) | Evaluation Board Documents (3) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
E7160SL-001GEVB | Active |
|
Ezairo ® 7160 SL Hybrid Demonstrator Board - Socketed version | ||
E7160SL-002GEVB | Active |
|
Ezairo ® 7160 SL Hybrid Demonstrator Board - Reflowed version |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
E7160-0-102A57-AG | Active |
|
EZAIRO 7160 SL, System-in-Package (SiP), 250/Tape & Reel | SIP-57 | 127EX | 3 | 240 | Tape and Reel | 250 | Contact Sales Office | ||||||||
E7160-0-102A57-BPG | Active |
|
EZAIRO 7160 SL, System-in-Package (SiP), 25/Bubble Pack | SIP-57 | 127EX | 3 | 240 | BTRAY | 25 | Contact Sales Office |
Market Leadtime (weeks) | : | 13 to 16 |
Market Leadtime (weeks) | : | 13 to 16 |
Product
Description
Pricing ($/Unit)
Compliance
Status
WDRC Channels
Graphic EQ Bands
Program Modes
Advanced Algorithms
Acoustic Indicators
Other Features
Wireless Standards
Package Type
E7160-0-102A57-AG
Pb
A
H
P
Active
16
33
8
Adaptive Feedback Cancellation
Adaptive Noise Reduction
Automatic Adaptive Directionality
Directional Microphone
Stereo Audio Streaming
Tone Sequences
Voice Alerts
Datalogging
Digital Volume Control
Software Configurable
2.4 GHz Proprietary
Bluetooth® Low Energy
SIP-57
E7160-0-102A57-BPG
Pb
A
H
P
Active
16
33
8
Adaptive Noise Reduction
Automatic Adaptive Directionality
Directional Microphone
Environmental Classification
Stereo Audio Streaming
Tone Sequences
Voice Alerts
Datalogging
Digital Volume Control
Software Configurable
2.4 GHz Proprietary
Bluetooth® Low Energy
SIP-57
Case Outlines
127EX
Application
Diagram - Block
Support |