feedback
Rate this webpage
Need
Support?

EZAIRO 7160 SL: Audio Processor, Wireless-Enabled DSP for Hearing Aids

Datasheet: Wireless-Enabled Audio Processor for Hearing Aids
Rev. 7 (919kB)
Product Overview
»View Material Composition
» Product Change Notification

Enabling wireless connectivity in hearing aids, Ezairo® 7160 SL is an open-programmable DSP-based hybrid module that supports Bluetooth® Low Energy and other 2.4 GHz wireless protocols.

What's Included in Ezairo 7160 SL

  • Ezairo 7100 Digital Signal Processor (DSP): Includes a high precision, quad-core architecture that delivers 375 MIPS without sacrificing power consumption.
  • RSL10 Radio IC: Industry's lowest power Bluetooth 5 certified wireless transceiver supporting industry's lowest power Bluetooth Low Energy and proprietary 2.4 GHz protocols
  • EA2M: 2 Mb EEPROM memory for storing important hearing aid parameters and firmware

Development Tools
  • Ezairo Preconfigured Suite
  • Open-Programmable Evaluation & Development Kit (EDK)

To access Ezairo-based development tools, please contact your Sales Representative or Authorized Distributor.

Applications   End Products
  • Wireless Connectivity
  • Audio Processing
  • Stereo Audio Streaming
  • Control Over Bluetooth Low Energy
 
  • Hearing Aids
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
E7160SL-001GEVB Active
Pb-free
Ezairo ® 7160 SL Hybrid Demonstrator Board - Socketed version
E7160SL-002GEVB Active
Pb-free
Ezairo ® 7160 SL Hybrid Demonstrator Board - Reflowed version
Availability & Samples
Specifications
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
E7160-0-102A57-AG Active
Pb-free
Halide free
EZAIRO 7160 SL, System-in-Package (SiP), 250/Tape & Reel SIP-57 127EX 3 240 Tape and Reel 250 Contact Sales Office
E7160-0-102A57-BPG Active
Pb-free
Halide free
EZAIRO 7160 SL, System-in-Package (SiP), 25/Bubble Pack SIP-57 127EX 3 240 BTRAY 25 Contact Sales Office
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : 8 to 12
ON Semiconductor   (2020-09-02 00:00) : 150

Product
Description
Pricing ($/Unit)
Compliance
Status
WDRC Channels
Graphic EQ Bands
Program Modes
Advanced Algorithms
Acoustic Indicators
Other Features
Wireless Standards
Package Type
E7160-0-102A57-AG  
Pb
H
 Active   
16
33
8
Adaptive Feedback Cancellation
Adaptive Noise Reduction
Automatic Adaptive Directionality
Directional Microphone
Stereo Audio Streaming
Tone Sequences
Voice Alerts
Datalogging
Digital Volume Control
Software Configurable
2.4 GHz Proprietary
Bluetooth® Low Energy
SIP-57
E7160-0-102A57-BPG  
Pb
H
 Active   
16
33
8
Adaptive Noise Reduction
Automatic Adaptive Directionality
Directional Microphone
Environmental Classification
Stereo Audio Streaming
Tone Sequences
Voice Alerts
Datalogging
Digital Volume Control
Software Configurable
2.4 GHz Proprietary
Bluetooth® Low Energy
SIP-57
Case Outlines
127EX   
Application
Diagram - Block
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.