feedback
Rate this webpage
Need
Support?

LV3327PV: Electronic Volume for Portable Sound Equipment or PND (Personal Navigation Device)

Datasheet: Electronic Volume IC for portable sound equipment or PND (Personal Navigation Device)
Rev. 0 (163.0kB)
Product Overview
»View Material Composition
» Product Change Notification
The LV3327PV is electronic volume IC for the volume adjustment of the portable sound equipment usage.
Features
 
  • The mixing function is installed, and it is suitable for PND (personal navigation device) as the usage. It is possible to output it by allocating one system in the audio guidance among four input systems, and mixing other
    signals from the speaker output with the audio guidance by the microcomputer control.
  • Because the volume step resolution is 0.5dB step, the volume can be made to fine-tune.
  • The loudness function is installed.
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LV3327PVGEVB Active
Pb-free
Electronic Volume IC Evalution Board
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LV3327PV-TLM-H Active, Not Rec
Pb-free
Halide free
LV3327PV SSOP-16 565AM 3 260 Tape and Reel 2000 $0.6404
Market Leadtime (weeks) : 8 to 12
Case Outlines
565AM   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.