feedback
Rate this webpage
Need
Support?

LC72717PW: Mobile FM Multiplex Broadcast Demodulator (DARC) Receiver

Datasheet: Mobile FM Multiplex Broadcast (DARC) Receiver IC
Rev. 3 (319kB)
Product Overview
»View Material Composition
» Product Change Notification
The LC72717PW is a data demodulation LSI for receiving FM multiplex broadcasts for mobile reception in the DARC format. This LSI includes an on-chip bandpass filter for extracting the DARC signal from the FM baseband signal. It also supports ITU-R recommended FM multiplex frame structures (methods A, A’, B, and C) and can implement a compact, multifunction DARC reception system. The LC72717PW’s package, pin assignment and electrical characteristics are same as the LC72715PW (VICS-LSI). Functionally, the LC72717PW is a product that VICS function is removed from the LC72715PW. The LC72717PW is also control-compatible with the LC72711LW. Note that a contract with the NHK Engineering System, Inc. may be required to produce DARC compatible products in case, please contact with the NHK Engineering System, Inc.
Features
 
  • Adjustment-free 76 kHz SCF bandpass filter
  • Supports all FM multiplex frame structures under CPU control.
  • MSK delay detection system based on a 1T delay.
  • Error correction function based on a 2T delay (in the MSK detection stage)
  • Digital PLL based clock regeneration function
  • Shift-register 1T and 2T delay circuits
  • Block and frame synchronization detection circuits
  • Functions for setting the number of allowable BIC errors and the number of synchronization protection operations.
  • Error correction using (272, 190) codes
  • Built-in layer 4 CRC code checking circuit
  • On-chip frame memory and memory control circuit for vertical correction
  • 7.2 MHz crystal oscillator circuit
  • Two power saving modes : STNBY and EC STOP
  • Applications can use either a parallel CPU interface (DMA) or a 'computer control bus' serial interface.
  • Supply voltage : 2.7 V to 3.6 V
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
LC72717PWGEVB Active
Pb-free
FM Composite Signal Evaluation Board
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LC72717PW-H Lifetime
Pb-free
Halide free
LC72717PW SPQFP-64 / SQFP-64 131AK 3 260 Tray JEDEC 800 $10.4517
LC72717PW-NH Lifetime
Pb-free
Halide free
LC72717PW SPQFP-64 / SQFP-64 131AK 3 260 Tape and Reel 1000 $10.4517
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Case Outlines
131AK   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.