feedback
Rate this webpage
Need
Support?

NE5532: Operational Amplifier, Low Noise, Dual

Datasheet: Operational Amplifier, Internally Compensated, Low Noise , Dual
Rev. 2 (134.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The 5532 is a dual high-performance low noise op-amp. Compared to most of the standard operational amplifiers, such as the 1458, it shows better noise performance, improved output drive capability and considerably higher small-signal and power bandwidths. This makes the device especially suitable for application in high-quality and professional audio equipment, instrumentation and control circuits, and telephone channel amplifiers. The op amp is internally compensated for gains equal to one. If very low noise is of prime importance, it is recommended that the 5532A version be used because it has guaranteed noise voltage specifications.
Features
 
  • Small-Signal Bandwidth: 10 MHz
  • Output Drive Capability: 600 Ω, 10 VRMS
  • Input Noise Voltage: 5.0 nV/(Hz)^0.5 (Typical)
  • DC Voltage Gain: 50000
  • AC Voltage Gain: 2200 at 10 kHz
  • Power Bandwidth: 140 kHz
  • Slew Rate: 9.0 V/µs
  • Large Supply Voltage Range: ±3.0 to ±20 V
  • Compensated for Unity Gain
Applications   End Products
  • Instrumentation and Control Circuits
  • Telephone Channel Amplifiers
 
  • High End Audio Equipment
Technical Documentation & Design Resources
Application Notes (1) Package Drawings (2)
Data Sheets (1)  
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NE5532AD8G Active
AEC Qualified
Pb-free
Halide free
NE5532, 0 to 70°C SOIC-8 751-07 1 260 Tube 98 $0.6501
NE5532AD8R2G Active
AEC Qualified
Pb-free
Halide free
NE5532, 0 to 70°C SOIC-8 751-07 1 260 Tape and Reel 2500 $0.468
NE5532D8G Active
Pb-free
Halide free
NE5532, 0 to 70°C SOIC-8 751-07 1 260 Tube 98 $0.735
NE5532D8R2G Active
Pb-free
Halide free
NE5532, 0 to 70°C SOIC-8 751-07 1 260 Tape and Reel 2500 $0.6992
NE5532DG Obsolete
Pb-free
Halide free
NE5532, 0 to 70°C SOIC-16W 751G-03 3 260 Tube 47  
NE5532DR2G Active
Pb-free
Halide free
NE5532, 0 to 70°C SOIC-16W 751G-03 3 260 Tape and Reel 1000 $0.4848
SE5532AD8G Active
AEC Qualified
Pb-free
Halide free
NE5532, -55 to +125°C SOIC-8 751-07 1 260 Tube 98 $0.8846
SE5532AD8R2G Active
Pb-free
Halide free
NE5532, -55 to +125°C SOIC-8 751-07 1 260 Tape and Reel 2500 $0.6998
Market Leadtime (weeks) : 17 to 20
PandS   (2020-09-14 00:00) : <100
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 2,352
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 2 to 4
ON Semiconductor   (2020-09-02 00:00) : 3,000
PandS   (2020-09-14 00:00) : <100
Market Leadtime (weeks) : 4 to 8
FutureElectronics   (2020-08-19 00:00) : <1K
Market Leadtime (weeks) : 8 to 12
Avnet   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : >1K
ON Semiconductor   (2020-09-02 00:00) : 7,500

Product
Description
Pricing ($/Unit)
Compliance
Status
Rail to Rail
Channels
VS Min (V)
VS Max (V)
Iq Typ (mA)
VOS Max (mV)
GBW Typ (MHz)
SR Typ (V/µs)
IO Typ (mA)
ΔVOS/ΔT (μV/C)
eN (nV/√Hz)
Ibias Typ (pA)
CMRR Typ (dB)
Architecture
Temperature Range (°C)
Package Type
NE5532AD8G  
 $0.6501 
Pb
A
H
 Active   
No
2
3
20
4
2
10
9
38
5
5
300000
100
Bipolar
-40 to 85
SOIC-8
NE5532AD8R2G  
 $0.468 
Pb
A
H
 Active   
No
2
3
20
4
2
10
9
38
5
5
300000
100
Bipolar
-40 to 85
SOIC-8
NE5532D8G  
 $0.735 
Pb
H
 Active   
No
2
3
20
4
2
10
9
38
5
5
300000
100
Bipolar
-40 to 85
SOIC-8
NE5532D8R2G  
 $0.6992 
Pb
H
 Active   
No
2
3
20
4
2
10
9
38
5
5
300000
100
Bipolar
-40 to 85
SOIC-8
NE5532DR2G  
 $0.4848 
Pb
H
 Active   
No
2
3
20
4
2
10
9
38
5
5
300000
100
Bipolar
-40 to 85
SOIC-16W
SE5532AD8G  
 $0.8846 
Pb
A
H
 Active   
No
2
3
20
4
2
10
9
38
5
5
300000
100
Bipolar
-40 to 85
SOIC-8
SE5532AD8R2G  
 $0.6998 
Pb
H
 Active   
No
2
3
20
4
2
10
9
38
5
5
300000
100
Bipolar
-40 to 85
SOIC-8
Case Outlines
751-07    751G-03   
Packages
NE5532: Operational Amplifier, Low Noise, Dual
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.