feedback
Rate this webpage
Need
Support?

MC33174: Operational Amplifier, Single Supply 3.0 V to 44 V, Low Power, Quad

Datasheet: Operational Amplifiers, Single Supply 3.0 V to 44 V, Low Power
Rev. 13 (169kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Quality bipolar fabrication with innovative design concepts are employed for the MC33171/72/74 series of monolithic op-amps. These devices operate at 180 A per amplifier and offer 1.8 MHz of gain bandwidth product and 2.1 V/s slew rate without the use of JFET device technology. Although this series can be operated from split supplies, it is particularly suited for single supply operation, since the common mode input voltage includes ground potential (VEE). With a Darlington input stage, these devices exhibit high input resistance, low input offset voltage and high gain. The all NPN output stage, characterized by no deadband crossover distortion and large output voltage swing, provides high capacitance drive capability, excellent phase and gain margins, low open loop high frequency output impedance and symmetrical source/sink AC frequency response.
The MC33171/72/74 are specified over the industrial / automotive temperature ranges. The complete series of single, dual and quad op-amps are available in plastic as well as the surface mount packages.
Features
 
  • Low Supply Current: 180 µA (Per Amplifier)
  • Wide Supply Operating Range: 3.0 V to 44 V or +/-1.5 V to +/- 22 V
  • Wide Input Common Mode Range, Including Ground (VEE)
  • Wide Bandwidth: 1.8 MHz
  • High Slew Rate: 2.1 V/µs
  • Low Input Offset Voltage: 2.0 mV
  • Large Output Voltage Swing: -14.2 V to +14.2 V (with +/-15 V Supplies)
  • Large Capacitance Drive Capability: 0 pF to 500 pF
  • Low Total Harmonic Distortion: 0.03%
  • Excellent Phase Margin: 60 C°
  • Excellent Gain Margin: 15 dB
  • Output Short Circuit Protection
  • ESD Diodes Provide Input Protection for Dual and Quad
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (3)
Availability & Samples
Specifications
Case Outlines
Interactive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MC33174DG Last Shipments
Pb-free
Halide free
MC33174, Quad; TA= -40° to +85°C SOIC-14 751A-03 1 260 Tube 55  
MC33174DR2G Active
Pb-free
Halide free
MC33174, Quad; TA= -40° to +85°C SOIC-14 751A-03 1 260 Tape and Reel 2500 $0.4579
MC33174DTB Obsolete
Pb-free
MC33174 TSSOP-14 948G-01 1 260 Tube 96  
MC33174DTBG Obsolete
Pb-free
Halide free
MC33174, Quad; TA= -40° to +85°C TSSOP-14 948G-01 1 260 Tube 96  
MC33174DTBR2 Obsolete
Pb-free
MC33174 TSSOP-14 948G-01 1 260 Tape and Reel 2500  
MC33174DTBR2G Active
Pb-free
Halide free
MC33174, Quad; TA= -40° to +85°C TSSOP-14 948G-01 1 260 Tape and Reel 2500 $0.4217
MC33174PG Obsolete 
Pb-free
Halide free
MC33174, Quad; TA= -40° to +85°C PDIP-14 646-06 NA Tube 25  
MC33174VDG Obsolete
Pb-free
Halide free
MC33174 SOIC-14 751A-03 1 260 Tube 55  
MC33174VDR2G Active
Pb-free
Halide free
MC33174, Quad; TA= -40° to +125°C SOIC-14 751A-03 1 260 Tape and Reel 2500 $0.564
MC33174VPG Obsolete 
Pb-free
Halide free
MC33174, Quad; TA= -40° to +125°C PDIP-14 646-06 NA Tube 25  
NCV33174DTBR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MC33174 TSSOP-14 948G-01 1 260 Tape and Reel 2500 $0.7206
MC33174D Obsolete 
MC33174 SOIC-14 751A-03 1 235 Tube 55  
MC33174DR2 Obsolete 
MC33174 SOIC-14 751A-03 1 235 Tape and Reel 2500  
MC33174P Obsolete 
MC33174, Quad; TA= -40° to +85°C PDIP-14 646-06 NA Tube 25  
MC33174VDR2 Obsolete 
MC33174 SOIC-14 751A-03 1 235 Tape and Reel 2500  
MC33174VP Obsolete
MC33174 PDIP-14 646-06 NA Tube 500  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : <100
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 7,500
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Rail to Rail
Channels
VS Min (V)
VS Max (V)
Iq Typ (mA)
VOS Max (mV)
GBW Typ (MHz)
SR Typ (V/µs)
IO Typ (mA)
ΔVOS/ΔT (μV/C)
eN (nV/√Hz)
Ibias Typ (pA)
CMRR Typ (dB)
Architecture
Temperature Range (°C)
Package Type
MC33174DR2G  
 $0.4579 
Pb
H
 Active   
No
4
3
44
0.22
0.88
4.5
1.8
2.1
5
10
32
20000
90
Bipolar
-40 to 85
SOIC-14
MC33174DTBR2G  
 $0.4217 
Pb
H
 Active   
No
4
3
44
0.22
0.88
4.5
1.8
2.1
5
10
32
20000
90
Bipolar
-40 to 85
TSSOP-14
MC33174VDR2G  
 $0.564 
Pb
H
 Active   
No
4
3
44
0.22
0.88
4.5
1.8
2.1
5
10
32
20000
90
Bipolar
-40 to 85
SOIC-14
NCV33174DTBR2G  
 $0.7206 
Pb
A
H
P
 Active   
No
4
3
44
0.22
0.88
4.5
1.8
2.1
5
10
32
20000
90
Bipolar
-40 to 125
TSSOP-14
Case Outlines
948G-01    751A-03    646-06   
Packages
MC33174: Operational Amplifier, Single Supply 3.0 V to 44 V, Low Power, Quad
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.