feedback
Rate this webpage
Need
Support?

MC33172: Operational Amplifier, Single Supply 3.0 V to 44 V, Low Power, Dual

Datasheet: Operational Amplifiers, Single Supply 3.0 V to 44 V, Low Power
Rev. 13 (169kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
Quality bipolar fabrication with innovative design concepts are employed for the MC33171/72/74 series of monolithic op-amps. These devices operate at 180 A per amplifier and offer 1.8 MHz of gain bandwidth product and 2.1 V/s slew rate without the use of JFET device technology. Although this series can be operated from split supplies, it is particularly suited for single supply operation, since the common mode input voltage includes ground potential (VEE). With a Darlington input stage, these devices exhibit high input resistance, low input offset voltage and high gain. The all NPN output stage, characterized by no deadband crossover distortion and large output voltage swing, provides high capacitance drive capability, excellent phase and gain margins, low open loop high frequency output impedance and symmetrical source/sink AC frequency response.
The MC33171/72/74 are specified over the industrial / automotive temperature ranges. The complete series of single, dual and quad op-amps are available in plastic as well as the surface mount packages.
Features
 
  • Low Supply Current: 180 µA (Per Amplifier)
  • Wide Supply Operating Range: 3.0 V to 44 V or +/-1.5 V to +/- 22 V
  • Wide Input Common Mode Range, Including Ground (VEE)
  • Wide Bandwidth: 1.8 MHz
  • High Slew Rate: 2.1 V/µs
  • Low Input Offset Voltage: 2.0 mV
  • Large Output Voltage Swing: -14.2 V to +14.2 V (with +/-15 V Supplies)
  • Large Capacitance Drive Capability: 0 pF to 500 pF
  • Low Total Harmonic Distortion: 0.03%
  • Excellent Phase Margin: 60 C°
  • Excellent Gain Margin: 15 dB
  • Output Short Circuit Protection
  • ESD Diodes Provide Input Protection for Dual and Quad
Technical Documentation & Design Resources
Data Sheets (1) Package Drawings (2)
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
MC33172DG Obsolete
Pb-free
Halide free
MC33172, TA= -40° to +85°C SOIC-8 751-07 1 260 Tube 98  
MC33172DR2G Active
Pb-free
Halide free
MC33172, TA= -40°to +85°C SOIC-8 751-07 1 260 Tape and Reel 2500 $0.3015
MC33172PG Obsolete 
Pb-free
Halide free
MC33172, TA= -40° to +85°C PDIP-8 626-05 NA Tube 50  
MC33172VDG Obsolete
Pb-free
Halide free
MC33172, TA= -40° to +125°C SOIC-8 751-07 1 260 Tube 98  
MC33172VDR2G Active
Pb-free
Halide free
MC33172, TA= -40° to +125°C SOIC-8 751-07 1 260 Tape and Reel 2500 $0.2576
NCV33172DR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
MC33172 SOIC-8 751-07 1 260 Tape and Reel 2500 $0.444
MC33172D Obsolete 
MC33172 SOIC-8 751-07 1 235 Tube 98  
MC33172DR2 Obsolete 
MC33172 SOIC-8 751-07 1 235 Tape and Reel 2500  
MC33172P Obsolete 
MC33172 PDIP-8 626-05 NA Tube 50  
MC33172VD Consult Sales Office
MC33172, TA= -40° to +125°C SOIC-8 751-07 1 235 Tube 98  
MC33172VDR2 Obsolete 
MC33172 SOIC-8 751-07 1 235 Tape and Reel 2500  
NCV33172DR2 Obsolete
AEC Qualified
PPAP Capable
MC33172 SOIC-8 751-07 1 235 Tape and Reel 2500  
Market Leadtime (weeks) : Contact Factory
FutureElectronics   (2020-08-19 00:00) : <100
Market Leadtime (weeks) : Contact Factory
Avnet   (2020-08-19 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >50K
PandS   (2020-09-14 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 107,500
FutureElectronics   (2020-08-19 00:00) : >1K
PandS   (2020-09-14 00:00) : <100
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Rail to Rail
Channels
VS Min (V)
VS Max (V)
Iq Typ (mA)
VOS Max (mV)
GBW Typ (MHz)
SR Typ (V/µs)
IO Typ (mA)
ΔVOS/ΔT (μV/C)
eN (nV/√Hz)
Ibias Typ (pA)
CMRR Typ (dB)
Architecture
Temperature Range (°C)
Package Type
MC33172DR2G  
 $0.3015 
Pb
H
 Active   
No
2
3
44
0.22
0.44
4.5
1.8
2.1
5
10
32
20000
90
Bipolar
-40 to 85
SOIC-8
MC33172VDR2G  
 $0.2576 
Pb
H
 Active   
No
2
3
44
0.22
0.44
4.5
1.8
2.1
5
10
32
20000
90
Bipolar
-40 to 85
SOIC-8
NCV33172DR2G  
 $0.444 
Pb
A
H
P
 Active   
No
2
3
44
0.22
0.44
4.5
1.8
2.1
5
10
32
20000
90
Bipolar
-40 to 125
SOIC-8
Case Outlines
751-07    626-05   
Packages
MC33172: Operational Amplifier, Single Supply 3.0 V to 44 V, Low Power, Dual
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.