feedback
Rate this webpage
Need
Support?

NCS20074: Operational Amplifier, Wide supply range, 3 MHz CMOS Op-Amp

Datasheet: Operational Amplifier, Rail-to-Rail Output, 3 MHz BW
Rev. 14 (927kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCS2007x series operational amplifiers provide rail−to−rail output operation, 3 MHz bandwidth, and are available in single, dual, and quad configurations. Rail−to−rail operation enables the user to make optimal use of the entire supply voltage range. The NCS2007x can operate on supply voltages as low as 2.7 V up to 36V over the temperature range of −40°C to 125°C. At a 2.7 V supply, the high bandwidth provides a slew rate of 2.8 V/µs while only consuming 405 µA of quiescent current per channel. The wide supply range allows the NCS2007x to run on supply voltages as high as 36 V, making it ideal for a broad range of applications. Since this is a CMOS device, high input impedance and low bias currents make it ideal for interfacing to a wide variety of signal sensors. The NCS2007x devices are available in a variety of compact packages.

Product Family:

  NCS20071 NCS20072 NCS20074
Channel 1 2 4
Packages SOT553, SOT23-5 SOIC-8, Micro-8, TSSOP-8 TSSOP-14, SOIC-14
Features   Benefits
     
  • Rail−To−Rail Output
 
  • Wide output range
  • Wide Supply Range: 2.7 V to 36 V
 
  • Wide supply range suitable for a wide variety of applications
  • Wide Bandwidth: 3 MHz typical at VS = 2.7 V
 
  • Compatible with high speed signals up to 3 MHz
  • High Slew Rate: 2.8 V/µs typical at VS = 2.7 V
 
  • High large signal bandwidth
  • Low Supply Current: 405 µA per channel at VS = 2.7 V
 
  • Low current consumption
  • Low Input Bias Current: 5 pA typical
 
  • High input impedance
  • Wide Temperature Range: −40°C to 125°C
 
  • Functional over wide temperature range
  • Available in a variety of packages
 
  • Fits in a variety of applications, simple drop-in replacement
  • NCV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q100 Qualified and PPAP Capable
 
  • Meets automotive standards
Applications   End Products
  • Economical low side current sensing solution
  • Sensor signal conditioning including high impedance sensors
  • Rail to Rail output swing applications
  • Active Filters
 
  • Automotive
  • Battery powered Instruments
  • Power Supplies
  • Notebook Computers
  • Industrial Equipment
  • Lighting Modules
Technical Documentation & Design Resources
Simulation Models (1) Package Drawings (2)
Data Sheets (1)  
Availability & Samples
Specifications
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCS20074DR2G Active
Pb-free
Halide free
NCS20074 SOIC-14 751A-03 1 260 Tape and Reel 2500 $0.36
NCS20074DTBR2G Active
Pb-free
Halide free
NCS20074 TSSOP-14 948G-01 1 260 Tape and Reel 2500 $0.3733
NCV20074DR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCS20074 SOIC-14 751A-03 1 260 Tape and Reel 2500 $0.4
NCV20074DTBR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCS20074 TSSOP-14 948G-01 1 260 Tape and Reel 2500 $0.3733
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 8 to 12
Avnet   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 25,000
Market Leadtime (weeks) : 8 to 12

Product
Description
Pricing ($/Unit)
Compliance
Status
Rail to Rail
Channels
VS Min (V)
VS Max (V)
Iq Typ (mA)
VOS Max (mV)
GBW Typ (MHz)
SR Typ (V/µs)
IO Typ (mA)
ΔVOS/ΔT (μV/C)
eN (nV/√Hz)
Ibias Typ (pA)
CMRR Typ (dB)
Architecture
Temperature Range (°C)
Package Type
NCS20074DR2G  
 $0.36 
Pb
H
 Active   
Output
4
2.7
36
0.41
3
3
2.8
50
2
30
5
145
CMOS
-40 to 125
SOIC-14
NCS20074DTBR2G  
 $0.3733 
Pb
H
 Active   
Output
4
2.7
36
0.41
3
3
2.8
50
2
30
5
145
CMOS
-40 to 125
TSSOP-14
NCV20074DR2G  
 $0.4 
Pb
A
H
P
 Active   
Output
4
2.7
36
0.41
4
3
2.8
50
2
30
5
145
CMOS
-40 to 125
SOIC-14
NCV20074DTBR2G  
 $0.3733 
Pb
A
H
P
 Active   
Output
4
2.7
36
0.41
4
3
2.8
50
2
30
5
145
CMOS
-40 to 125
TSSOP-14
Case Outlines
948G-01    751A-03   
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.