NCS20071: Operational Amplifier, Wide supply range, 3 MHz CMOS Op-Amp
|
|
»View Material Composition
» Product Change Notification |
The NCS20071/2/4 series operational amplifiers provide rail−to−rail output operation, 3 MHz bandwidth, and are available in single, dual, and quad configurations. Rail−to−rail operation enables the user to make optimal use of the entire supply voltage range while taking advantage of 3 MHz bandwidth. The NCS2007x can operate on supply voltages as low as 2.7 V over the temperature range of −40°C to 125°C. At a 2.7 V supply, the high bandwidth provides a slew rate of 2.8 V/µs while only consuming 405 µA of quiescent current per channel. The wide supply range allows the NCS2007x to run on supply voltages as high as 36 V, making it ideal for a broad range of applications. Since this is a CMOS device, high input impedance and low bias currents make it ideal for interfacing to a wide variety of
signal sensors. The NCx2007x devices are available in a variety of compact packages. Automotive qualified options are available under the NCV prefix.
Product Family:
Product Family:
NCS20071 | NCS20072 | NCS20074 | |
---|---|---|---|
Channel | 1 | 2 | 4 |
Packages | SOT553, SOT23-5 | SOIC-8, Micro-8, TSSOP-8 | TSSOP-14, SOIC-14 |
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Reference Designs (2) | Package Drawings (2) |
Simulation Models (1) | Evaluation Board Documents (2) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
SEC-PTC400-EVB | Active |
|
HVAC PTC IGBT Driver |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCS20071SN2T1G | Active |
|
NCS20071 | TSOP-5 | 483-02 | 1 | 260 | Tape and Reel | 3000 | $0.2091 | ||||||||
NCS20071XV53T2G | Active |
|
NCS20071 | SOT-553 | 463B-01 | 1 | 260 | Tape and Reel | 4000 | $0.2091 | ||||||||
NCV20071SN2T1G | Active |
|
NCS20071 | TSOP-5 | 483-02 | 1 | 260 | Tape and Reel | 3000 | $0.2133
|
||||||||
NCV20071XV53T2G | Active |
|
NCS20071 | SOT-553 | 463B-01 | 1 | 260 | Tape and Reel | 4000 | $0.2133 |
Market Leadtime (weeks) | : | 4 to 8 |
Avnet (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 12,000 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 4 to 8 |
ON Semiconductor (2020-09-02 00:00) | : | 32,000 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Rail to Rail
Channels
VS Min (V)
VS Max (V)
Iq Typ (mA)
VOS Max (mV)
GBW Typ (MHz)
SR Typ (V/µs)
IO Typ (mA)
ΔVOS/ΔT (μV/C)
eN (nV/√Hz)
Ibias Typ (pA)
CMRR Typ (dB)
Architecture
Temperature Range (°C)
Package Type
NCS20071SN2T1G
$0.2091
Pb
A
H
P
Active
Output
1
2.7
36
0.43
0.48
3.5
3
2.4
50
2
30
5
135
CMOS
-40 to 125
TSOP-5
NCS20071XV53T2G
$0.2091
Pb
A
H
P
Active
Output
1
2.7
36
0.43
3.5
3
2.4
50
2
30
5
135
CMOS
-40 to 125
SOT-553
NCV20071SN2T1G
$0.2133
Pb
A
H
P
Active
Output
1
2.7
36
0.41
4
3
2.4
50
2
30
5
145
CMOS
-40 to 125
TSOP-5
NCV20071XV53T2G
$0.2133
Pb
A
H
P
Active
Output
1
2.7
36
0.43
3.5
3
2.4
50
2
30
5
135
CMOS
-40 to 125
SOT-553
Support |