NCS325: Single Operational Amplifier, 50 µV Offset, 0.25 µV/°C, Zero-Drift Precision, Low Power
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The NCS325 is a CMOS operational amplifier providing precision performance. The Zero−Drift architecture allows for continuous auto−calibration, which provides very low offset, near−zero drift over time and temperature, and near flat 1/f noise at only 35 µA (max) quiescent current. These benefits make it ideal for precision DC applications. The NCS325 provides rail−to−rail input and output performance and is optimized for low voltage operation as low as 1.8 V and up to 5.5 V. The NCS325 is available in the space saving SOT23−5 package.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (1) | Data Sheets (1) |
Application Notes (1) | Package Drawings (1) |
Simulation Models (2) | Evaluation Board Documents (12) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
STR-NCP164A-WDFN6-GEVB | Active |
|
Strata Enabled NCP164A Adjustable LDO, WDFN6 Package Evaluation Board | ||
STR-NCV8164A-DFNW8-GEVB | Active |
|
Strata Enabled NCV8164A Adjustable LDO, DFNW8 Package Evaluation Board | ||
STR-NCV8164A-TSOP5-GEVB | Active |
|
Strata Enabled NCV8164A Adjustable LDO, TSOP5 Package Evaluation Board |
Availability & Samples
|
Specifications
|
Interactive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCS325SN2T1G | Active |
|
NCS325 | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.3333
|
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Rail to Rail
Channels
VS Min (V)
VS Max (V)
Iq Typ (mA)
VOS Max (mV)
GBW Typ (MHz)
SR Typ (V/µs)
IO Typ (mA)
ΔVOS/ΔT (μV/C)
eN (nV/√Hz)
Ibias Typ (pA)
CMRR Typ (dB)
Architecture
Temperature Range (°C)
Package Type
NCS325SN2T1G
$0.3333
Pb
A
H
P
Active
Input/Output
1
1.8
5.5
0.021
0.05
0.35
0.16
5
14
100
50
108
CMOS
-40 to 125
TSOP-5 / SOT-23-5
Case Outlines
483
Application
Diagram - Block
Support |