NCS20061: Operational Amplifier, 5.5V Rail-to-Rail Input and Output, 3 MHz, Single
|
|
»View Material Composition
» Product Change Notification |
The NCS2006 series operational amplifiers provide rail−to−rail input and output operation, 3 MHz bandwidth, and are available in single, dual, and quad configurations. Rail−to−rail operation gives designers use of the entire supply voltage range while taking advantage of the 3 MHz bandwidth. The NCS2006 can operate on supply voltages from 1.8 to 5.5 V over a temperature range from −40 to 125°C. At a 1.8 V supply, this device has a slew rate of 1.2 V/s while consuming only 125 µA of quiescent current per channel. Since this is a CMOS device, high input impedance and low bias currents make it ideal for interfacing to a wide variety of signal sensors. The NCS2006 devices are available in a variety of compact packages.
Product Family:
Product Family:
NCS20061 | NCS20062 | NCS20064 | |
---|---|---|---|
Channel | 1 | 2 | 4 |
Packages | SOT23-5, SC-70-5 | SOIC-8, Micro-8, TSSOP-8 | TSSOP-14, SOIC-14 |
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Simulation Models (1) | Videos (1) |
Data Sheets (1) | Evaluation Board Documents (5) |
Package Drawings (3) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
STR-NCV7685-AUTO-LED-GEVB | Active |
|
Strata Enabled Automotive LED Tail Lights Evaluation Kit |
Availability & Samples
|
Specifications
|
Interactive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCS20061MUTAG | Active |
|
NCS20061 | UDFN-6 | 517AP | 1 | 260 | Tape and Reel | 3000 | $0.1715
|
||||||||
NCS20061SN2T1G | Active |
|
NCS20061 | TSOP-5 | 483-02 | 1 | 260 | Tape and Reel | 3000 | $0.16
|
||||||||
NCS20061SN3T1G | Active |
|
NCS20061 | TSOP-5 | 483-02 | 1 | 260 | Tape and Reel | 3000 | $0.16
|
||||||||
NCS20061SQ3T2G | Active |
|
NCS20061 | SC-88A / SC-70-5 | 419A-02 | 1 | 260 | Tape and Reel | 3000 | $0.1724 | ||||||||
NCV20061SN2T1G | Active |
|
NCS20061 | TSOP-5 | 483-02 | 1 | 260 | Tape and Reel | 3000 | $0.2531
|
||||||||
NCV20061SN3T1G | Active |
|
NCS20061 | TSOP-5 | 483-02 | 1 | 260 | Tape and Reel | 3000 | $0.2 | ||||||||
NCV20061SQ3T2G | Active |
|
NCS20061 | SC-88A / SC-70-5 | 419A-02 | 1 | 260 | Tape and Reel | 3000 | $0.2531 |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 17 to 20 |
Avnet (2020-08-19 00:00) | : | >1K |
ON Semiconductor (2020-09-02 00:00) | : | 9,000 |
Market Leadtime (weeks) | : | Contact Factory |
ON Semiconductor (2020-09-02 00:00) | : | 63,000 |
Product
Description
Pricing ($/Unit)
Compliance
Status
Rail to Rail
Channels
VS Min (V)
VS Max (V)
Iq Typ (mA)
VOS Max (mV)
GBW Typ (MHz)
SR Typ (V/µs)
IO Typ (mA)
ΔVOS/ΔT (μV/C)
eN (nV/√Hz)
Ibias Typ (pA)
CMRR Typ (dB)
Architecture
Temperature Range (°C)
Package Type
NCS20061MUTAG
$0.1715
Pb
A
H
P
Active
Input/Output
1
1.8
5.5
0.125
3.5
3
1.2
15
1
20
1
79
CMOS
-40 to 125
UDFN-6
NCS20061SN2T1G
$0.16
Pb
A
H
P
Active
Input/Output
1
1.8
5.5
0.125
3.5
3
1.2
15
1
20
1
79
CMOS
-40 to 125
TSOP-5
NCS20061SN3T1G
$0.16
Pb
A
H
P
Active
Input/Output
1
1.8
5.5
0.125
3.5
3
1.2
15
1
20
1
79
CMOS
-40 to 125
TSOP-5
NCS20061SQ3T2G
$0.1724
Pb
A
H
P
Active
Input/Output
1
1.8
5.5
0.125
3.5
3
1.2
15
1
20
1
79
CMOS
-40 to 125
SC-88A / SC-70-5
NCV20061SN2T1G
$0.2531
Pb
A
H
P
Active
Input/Output
1
1.8
5.5
0.125
3.5
3
1.2
15
1
20
1
79
CMOS
-40 to 125
TSOP-5
NCV20061SN3T1G
$0.2
Pb
A
H
P
Active
Input/Output
1
1.8
5.5
0.125
3.5
3
1.2
15
1
20
1
79
CMOS
-40 to 125
TSOP-5
NCV20061SQ3T2G
$0.2531
Pb
A
H
P
Active
Input/Output
1
1.8
5.5
0.125
3.5
3
1.2
15
1
20
1
79
CMOS
-40 to 125
SC-88A / SC-70-5
Application
Diagram - Block
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.