NCS2005: Operational Amplifier, Low Power, 8 MHz GBW, Rail-to-Rail Input-Output
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The NCS2005 provides high performance in a wide range of applications. The NCS2005 offers beyond rail−to−rail input range, full rail−to−rail output swing, large capacitive load driving ability, and low distortion. The inputs can be driven by voltages that exceed both power supply rails, thus eliminating concerns over exceeding the common−mode voltage range. The rail−to−rail output swing capability provides the maximum possible dynamic range at the output. This is particularly important when operating on low supply voltages.
Operating on supplies of 2.2 V to 32 V, the NCS2005 is excellent for a very wide range of applications in low power systems. With a supply current of 1.3 mA, the 8 MHz gain−bandwidth of this device supports applications where faster speeds are required. Placing the amplifier right at the signal source reduces board size and simplifies signal routing. The NCS2005 is available in a space−saving 5−pin SOT−23 package.
Features | |
---|---|
|
|
|
|
|
|
|
|
|
|
|
Applications |
---|
|
Technical Documentation & Design Resources
Tutorials (1) | Package Drawings (1) |
Simulation Models (2) | Evaluation Board Documents (3) |
Data Sheets (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
CONTROL-LOOP-GEVB | Active |
|
CONTROL-LOOP-GEVB: Control Loop Measurement Board |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCS2005SN1T1G | Active |
|
NCS2005 | TSOP-5 / SOT-23-5 | 483 | 1 | 260 | Tape and Reel | 3000 | $0.2933
|
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Rail to Rail
Channels
VS Min (V)
VS Max (V)
Iq Typ (mA)
VOS Max (mV)
GBW Typ (MHz)
SR Typ (V/µs)
IO Typ (mA)
ΔVOS/ΔT (μV/C)
eN (nV/√Hz)
Ibias Typ (pA)
CMRR Typ (dB)
Architecture
Temperature Range (°C)
Package Type
NCS2005SN1T1G
$0.2933
Pb
A
H
P
Active
Input/Output
1
2.2
32
1.3
6
8
2.7
12
1
45
50000
84
Bipolar
-40 to 125
TSOP-5 / SOT-23-5
Case Outlines
483
Support |