feedback
Rate this webpage
Need
Support?

NCS20032: Operational Amplifier, High Slew Rate, Low Voltage, Rail-to-Rail Output

Datasheet: Operational Amplifiers, High Slew Rate, Low Voltage, Rail-to-Rail Output
Rev. 11 (470kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCS2003 family of op amps features high slew rate, low voltage operation with rail−to−rail output drive capability. The 1.8 V operation allows high performance operation in low voltage, low power applications. The fast slew rate and wide unity−gain bandwidth (5 MHz at 1.8 V) make these op amps suited for high speed applications. The low input offset voltage (4 mV max) allows the opamp to be used for current shunt monitoring. Additional features include no output phase reversal with overdriven inputs and ultra low input bias current of 1 pA. The NCS2003 family is the ideal solution for a wide range of applications and products. The single channel NCS2003, dual channel NCS20032, and quad channel NCS20034 are available in a variety of compact and space−saving packages. The NCV prefix denotes that the device is AEC−Q100 Qualified and PPAP Capable.
Features   Benefits
     
  • Unity Gain Bandwidth: 7 MHz at VS = 5 V
 
  • Operates at higher speeds
  • Fast Slew Rate: 8 V/µs rising, 12.5 V/µs falling at VS = 5 V
 
  • Captures fast signal transitions
  • Rail−to−Rail Output
 
  • Wide dynamic range
  • No Output Phase Reversal for Over−Driven Input Signals
 
  • Output stays stable in over-driven conditions
  • Low Offset Voltage: 0.5 mV typical
 
  • Better output accuracy
  • Low Input Bias Current: 1 pA typical
 
  • High input impedance
  • NCV Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q100 Qualified and PPAP Capable
 
  • Meets automotive requirements
Applications   End Products
  • Current Shunt Monitor
  • Signal Conditioning
  • Active Filter
  • Sensor Buffer
 
  • Motor Control Drives
  • Hard Drives
  • Medical Devices
  • White Goods and Air Conditioners
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
STR-NCD98010-GEVK Active
Pb-free
Strata Enabled NCD98010 12-bit SAR ADC Evaluation Board
Availability & Samples
Specifications
Intaractive Block Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCS20032DMR2G Active
Pb-free
Halide free
NCS20032 Micro8™ 846A-02 1 260 Tape and Reel 4000 $0.3333
NCS20032DR2G Active
Pb-free
Halide free
NCS20032 SOIC-8 751-07 1 260 Tape and Reel 2500 $0.4
NCS20032DTBR2G Active
Pb-free
Halide free
NCS20032 TSSOP-8 948S-01 1 260 Tape and Reel 2500 $0.3333
NCV20032DMR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCS20032 Micro8™ 846A-02 1 260 Tape and Reel 4000 $0.3333
NCV20032DR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCS20032 SOIC-8 751-07 1 260 Tape and Reel 2500 $0.36
NCV20032DTBR2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCS20032 TSSOP-8 948S-01 1 260 Tape and Reel 2500 $0.3333
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 40,000
Market Leadtime (weeks) : 8 to 12
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 42,500
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory
ON Semiconductor   (2020-09-02 00:00) : 30,000

Product
Description
Pricing ($/Unit)
Compliance
Status
Rail to Rail
Channels
VS Min (V)
VS Max (V)
Iq Typ (mA)
VOS Max (mV)
GBW Typ (MHz)
SR Typ (V/µs)
IO Typ (mA)
ΔVOS/ΔT (μV/C)
eN (nV/√Hz)
Ibias Typ (pA)
CMRR Typ (dB)
Architecture
Temperature Range (°C)
Package Type
NCS20032DMR2G  
 $0.3333 
Pb
H
 Active   
Output
2
1.7
5.5
0.325
4
7
8
76
2
20
1
90
CMOS
-40 to 125
Micro8™
NCS20032DR2G  
 $0.4 
Pb
H
 Active   
Output
2
1.7
5.5
0.325
4
7
8
76
2
20
1
90
CMOS
-40 to 125
SOIC-8
NCS20032DTBR2G  
 $0.3333 
Pb
H
 Active   
Output
2
1.7
5.5
0.325
4
7
8
76
2
20
1
90
CMOS
-40 to 125
TSSOP-8
NCV20032DMR2G  
 $0.3333 
Pb
A
H
P
 Active   
Output
2
1.7
5.5
0.325
4
7
8
76
2
20
1
90
CMOS
-40 to 125
Micro8™
NCV20032DR2G  
 $0.36 
Pb
A
H
P
 Active   
Output
2
1.7
5.5
0.325
4
7
8
76
2
20
1
90
CMOS
-40 to 125
SOIC-8
NCV20032DTBR2G  
 $0.3333 
Pb
A
H
P
 Active   
Output
2
1.7
5.5
0.325
4
7
8
76
2
20
1
90
CMOS
-40 to 125
TSSOP-8
Case Outlines
751-07    846A-02    948S-01   
Previously Viewed Products
Clear List

Featured Video
Getting Started with the NCD9801 SAR ADC
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.