feedback
Rate this webpage
Need
Support?

NCS2002: Operational Amplifier with sub-one volt operation, shutdown pin, Rail to Rail I/O

Datasheet: Operational Amplifier, Rail-to-Rail, 0.9 V, with Enable
Rev. 7 (166.0kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
The NCS2002 is an industry first sub-one volt op-amp that features a rail-to-rail common mode input voltage range, along with rail-to-rail output drive capability. This amplifier is guaranteed to be fully operational down to 0.9 V, providing an ideal solution for powering applications from a single cell Nickel Cadmium (NiCd) or Nicket Metal Hydride (NiMH) battery. Additional features include no output phase reversal with overdriven inputs, trimmed input offset voltage of 0.5 mV, extremely low input bias current of 40 pA, and a unity gain bandwidth of 1.1 MHz at 5.0 V. The NCS2002 also has an active high enable pin that allow external shutdown of the device. In the standby mode, the supply current is typically 1.9 A at 1.0 V. Because of its small size and enable feature, this amplifier represents the ideal solution for small portable electronic applications. The NCS2002 is available in the space saving SOT23-6 (TSOP-6) package with two industry standard pinouts.
Features
 
  • 0.9 V Guaranteed Operation
  • Standby Mode: ID = 1.9 µA at 1.0 V, Typical
  • Rail-to-Rail Common Mode Input Voltage Range
  • Rail-to-Rail Output Drive Capability
  • No Output Phase Reversal for Over-Driven Input Signals
  • 0.5 mV Trimmed Input Offset
  • 10 pA Input Bias Current
  • 1.1 MHz Unity Gain Bandwidth at ±2.5V, 1.0 MHz at ±0.5V
Applications   End Products
  • Signal Conditioning
  • Sensor Interfaces
 
  • Digital Still Cameras
  • PDAs
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
STR-NCP164A-WDFN6-GEVB Active
Pb-free
Strata Enabled NCP164A Adjustable LDO, WDFN6 Package Evaluation Board
STR-NCV8164A-DFNW8-GEVB Active
Pb-free
Strata Enabled NCV8164A Adjustable LDO, DFNW8 Package Evaluation Board
STR-NCV8164A-TSOP5-GEVB Active
Pb-free
Strata Enabled NCV8164A Adjustable LDO, TSOP5 Package Evaluation Board
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCS2002SN1T1G Active
Pb-free
Halide free
NCS2002 TSOP-6 318G-02 1 260 Tape and Reel 3000 $0.4267
NCS2002SN2T1G Active
Pb-free
Halide free
NCS2002 TSOP-6 318G-02 1 260 Tape and Reel 3000 $0.4267
NCS2002SN1T1 Obsolete
NCS2002 TSOP-6 318G-02 1 235 Tape and Reel 3000  
NCS2002SN2T1 Obsolete
NCS2002 TSOP-6 318G-02 1 235 Tape and Reel 3000  
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 33,000
PandS   (2020-09-14 00:00) : <100
Market Leadtime (weeks) : 4 to 8
ON Semiconductor   (2020-09-02 00:00) : 207,000
PandS   (2020-09-14 00:00) : >1K
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : Contact Factory

Product
Description
Pricing ($/Unit)
Compliance
Status
Rail to Rail
Channels
VS Min (V)
VS Max (V)
Iq Typ (mA)
VOS Max (mV)
GBW Typ (MHz)
SR Typ (V/µs)
IO Typ (mA)
ΔVOS/ΔT (μV/C)
eN (nV/√Hz)
Ibias Typ (pA)
CMRR Typ (dB)
Architecture
Temperature Range (°C)
Package Type
NCS2002SN1T1G  
 $0.4267 
Pb
H
 Active   
Input/Output
1
0.9
7
0.48
6
1
1.2
86
8
100
10
82
CMOS
-40 to 105
TSOP-6
NCS2002SN2T1G  
 $0.4267 
Pb
H
 Active   
Input/Output
1
0.9
7
0.48
6
1
1.2
86
8
100
10
82
CMOS
-40 to 105
TSOP-6
Case Outlines
318G-02   
Packages
NCS2002: Operational Amplifier with sub-one volt operation, shutdown pin, Rail to Rail I/O
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.