LMV358: Operational Amplifier, Low Power, Rail to Rail Output, CMOS Op-Amp
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The LMV321, LMV358, and LMV324 are single, dual, and quad low voltage op-amps with rail-to-rail output swing. These amplifiers are a cost-effective solution for applications where low power consumption and space saving packages are critical. Specification tables are provided for operation from power supply voltages at 2.7 V and 5 V. Rail-to-Rail operation allows for optimal signal-to-noise applications. Ultra low quiescent current makes this series of amplifiers ideal for portable, battery operated equipment. The common mode input range includes ground making the device useful for low-side current-shunt measurements. The ultra small packages allow for placement on the PCB in close proximity to the signal source thereby reducing noise pickup.
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (1) | Videos (2) |
Data Sheets (1) | Evaluation Board Documents (4) |
Package Drawings (3) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
BB-GEVK | Active |
|
IoT Development Kit Base Board (with WiFi and LCD) Evaluation Board |
FutureElectronics (2020-08-19) | : | 2 |
Availability & Samples
|
Specifications
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
LMV358DMR2G | Active |
|
LMV358 | Micro8™ | 846A-02 | 1 | 260 | Tape and Reel | 4000 | $0.2107 | ||||||||
LMV358DR2G | Active |
|
LMV358 | SOIC-8 | 751-07 | 1 | 260 | Tape and Reel | 2500 | $0.1663 | ||||||||
LMV358IDR2G |
Active ![]() |
|
LMV358, -40deg C to +125deg C | SOIC-8 | 751-07 | 1 | 260 | Tape and Reel | 2500 | $0.1663
|
||||||||
LMV358MUTAG | Active |
|
LMV358 | UDFN-8 | 517AJ | 1 | 260 | Tape and Reel | 3000 | $0.2107 |
Market Leadtime (weeks) | : | 17 to 20 |
PandS (2020-09-14 00:00) | : | <1K |
FutureElectronics (2020-08-19 00:00) | : | >10K |
Market Leadtime (weeks) | : | Contact Factory |
PandS (2020-09-14 00:00) | : | >10K |
FutureElectronics (2020-08-19 00:00) | : | >1K |
Market Leadtime (weeks) | : | Contact Factory |
Market Leadtime (weeks) | : | 4 to 8 |
FutureElectronics (2020-08-19 00:00) | : | >10K |
PandS (2020-09-14 00:00) | : | >1K |
Product
Description
Pricing ($/Unit)
Compliance
Status
Rail to Rail
Channels
VS Min (V)
VS Max (V)
Iq Typ (mA)
VOS Max (mV)
GBW Typ (MHz)
SR Typ (V/µs)
IO Typ (mA)
ΔVOS/ΔT (μV/C)
eN (nV/√Hz)
Ibias Typ (pA)
CMRR Typ (dB)
Architecture
Temperature Range (°C)
Package Type
LMV358DMR2G
$0.2107
Pb
A
H
P
Active
Output
2
2.5
5.5
0.07
9
1
1
160
5
50
<1000
65
CMOS
-40 to 85
Micro8™
LMV358DR2G
$0.1663
Pb
A
H
P
Active
Output
2
2.5
5.5
0.07
9
1
1
160
5
50
<1000
65
CMOS
-40 to 85
SOIC-8
LMV358IDR2G
$0.1663
Pb
A
H
P
Active

Output
2
2.5
5.5
0.07
9
1
1
160
5
50
<1000
65
CMOS
-40 to 125
SOIC-8
LMV358MUTAG
$0.2107
Pb
A
H
P
Active
Output
2
2.5
5.5
0.07
9
1
1
160
5
50
<1000
65
CMOS
-40 to 85
UDFN-8
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.