NCS210R: Current Sense Amplifier, 26V, Low-/High-Side Voltage Out, Bidirectional Current Shunt Monitor
|
|
»View Reliability Data
»View Material Composition » Product Change Notification |
The NCS210R and NCV210R (AEC- Q100 qualified) are voltage output current sense amplifiers that can measure voltage across shunts at common−mode voltages from −0.3 V to 26 V, independent of supply voltage. With a fixed gain of 200 V/V, the low offset of the zero−drift architecture enables current sensing with maximum drops across the shunt as low as 10 mV full−scale. These devices can operate from a single +2.2 V to +26 V power supply, drawing a maximum of 80 µA of supply current. Available in UQFN and SC70 packages
Additional gain options are available:
NCS213R (50 V/V), NCS214R (100 V/V), NCS211R (500 V/V)
Features | Benefits | ||||
---|---|---|---|---|---|
|
|
||||
|
|
||||
|
|
||||
|
|
Applications | End Products | |
---|---|---|
|
|
Technical Documentation & Design Resources
Software (2) | Data Sheets (1) |
Reference Designs (1) | Package Drawings (2) |
Design Notes (2) | Videos (6) |
Application Notes (2) | Evaluation Board Documents (26) |
Simulation Models (1) |
Evaluation/Development Tool Information
Product | Status | Compliance | Short Description | Action | |
---|---|---|---|---|---|
NCS210RMUTAGEVB | Active |
|
Current sense amplifier | ||
NCS210RSQT2GEVB | Active |
|
CURRENT SENSE AMP | ||
SEC-3PH-11-OBC-EVB | Active |
|
Three-phase On Board Charger (OBC) PFC-LLC platform | ||
STR-CURRENT-SENSE-GEVB | Active |
|
Strata Enabled Current Sense Evaluation Kit | ||
STR-NCD98010-GEVK | Active |
|
Strata Enabled NCD98010 12-bit SAR ADC Evaluation Board |
Availability & Samples
|
Specifications
|
Intaractive Block Diagram
|
|
|
|
|
|
|
|
|
|||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
Case Outline |
|
|
|
|
|||||||||||||
NCS210RMUTAG | Active |
|
NCS210R | UQFN-10 | 488AT | 1 | 260 | Tape and Reel | 3000 | $0.2713 | ||||||||
NCS210RSQT2G | Active |
|
NCS210R | SC-88-6 / SC-70-6 / SOT-363-6 | 419B-02 | 1 | 260 | Tape and Reel | 3000 | $0.2467
|
||||||||
NCV210RSQT2G | Active |
|
NCS210R | SC-88-6 / SC-70-6 / SOT-363-6 | 419B-02 | 1 | 260 | Tape and Reel | 3000 | $0.3373 |
Market Leadtime (weeks) | : | 4 to 8 |
Market Leadtime (weeks) | : | 8 to 12 |
ON Semiconductor (2020-09-02) | : | 33,000 |
Market Leadtime (weeks) | : | Contact Factory |
Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
Gain (V/V)
Gain Error Max (%)
Vs Min (V)
Vs Max (V)
VCM (V)
Iq Typ (mA)
Bandwidth Typ (-3dB)
Vos Max (mV)
Vos Drift Max (µV/°C)
Operating Temperature Range (°C)
CMRR Typ (dB)
Package Type
NCS210RMUTAG
$0.2713
Pb
A
H
P
Active
1
200
±1
2.2
26
-0.3 to 26
0.04
0.04
±0.035
0.5
-40 to 125
125
UQFN-10
NCS210RSQT2G
$0.2467
Pb
A
H
P
Active
1
200
±1
2.2
26
-0.3 to 26
0.04
0.04
±0.035
0.5
-40 to 125
125
SC-88-6 / SC-70-6 / SOT-363-6
NCV210RSQT2G
$0.3373
Pb
A
H
P
Active
1
200
±1.5
2.2
26
-0.3 to 26
0.04
0.04
±0.05
1.5
-40 to 125
135
SC-88-6 / SC-70-6 / SOT-363-6
Application
Diagram - Block
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.