feedback
Rate this webpage
Need
Support?

NCS2250: Comparator, High Speed, 50 ns, Low Voltage, Rail-to-Rail, Push-Pull

Datasheet: Comparator, High Speed, 50 ns, Low Voltage, Rail-to-Rail
Rev. 5 (249kB)
Product Overview
»View Material Composition
» Product Change Notification
The NCS2250 low voltage comparators feature fast response time and rail-to-rail input and output. The extended common mode input voltage range allows inputs signals 200 mV above and below the rails, allowing voltage detection at ground or the supply. A propagation delay of 50 ns with a 100 mV overdrive makes this comparator suitable for applications requiring faster response times. These single channel devices are available with a complementary push-pull output in the NCS2250 and are offered in SOT23-5 and SC70-5 packages. Automotive qualified devices are also available, denoted by the NCV prefix.
Features   Benefits
     
  • Propagation delay: 50 ns with 100 mV overdrive
 
  • Fast propagation to meet high speed sampling needs
  • Rail-to-rail input: VSS -200 mV to VDD +200 mV
 
  • Flexible use across a wide range of input signals including the supply rails
  • Supply voltage: 1.8 V to 5.5 V
 
  • Low voltage supply capable down to 1.8V allows the device to be compatible with low voltage systems
  • Supply current: 150 μA typical at 5 V supply
 
  • Low supply current reduces power consumption
  • Push-pull output
 
  • Ready for high-z load or input pins
  • Packages: SC-70 and SOT23-5
 
  • Available in small packages
  • AEC−Q100 qualified and PPAP capable options available
 
  • Meets automotive requirements
Applications   End Products
  • Voltage threshold detector
  • Zero-crossing detectors
  • High-speed sampling circuits
  • Logic level shifting/translation
  • Clock and data signal restoration
 
  • Automotive
  • Lighting
  • Smartphones, cell phones
  • Portable and battery-powered systems
  • Power supplies
Evaluation/Development Tool Information
Product Status Compliance Short Description Action
SECO-1KW-MCTRL-GEVB Active
Pb-free
1kW 600V Industrial Motor Control Power Board with Compact Intelligent Power Module (IPM)
SECO-1KW-MDK-GEVK Active
Pb-free
1kW 600V Industrial Motor Development Kit (MDK) with Compact Intelligent Power Module (IPM) board and Universal Controller Board (UCB)
Availability & Samples
Specifications
Application Diagram
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
NCS2250SN2T1G Active
Pb-free
Halide free
NCS2250 TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.1405
NCS2250SQ2T2G Active
Pb-free
Halide free
NCS2250 SC-88A / SC-70-5 419A-02 1 260 Tape and Reel 3000 $0.1405
NCV2250SN2T1G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCS2250 TSOP-5 / SOT-23-5 483 1 260 Tape and Reel 3000 $0.1672
NCV2250SQ2T2G Active
AEC Qualified
PPAP Capable
Pb-free
Halide free
NCS2250 SC-88A / SC-70-5 419A-02 1 260 Tape and Reel 3000 $0.1672
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 4 to 8

Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
VCC Min (V)
VCC Max (V)
IO Typ (mA)
ICC Typ (mA)
tres Typ (ns)
VIO Max (mV)
TA Min (°C)
TA Max (°C)
Package Type
NCS2250SN2T1G  
 $0.1405 
Pb
H
 Active   
1
1.8
5.5
50
0.15
50
6
-40
125
TSOP-5 / SOT-23-5
NCS2250SQ2T2G  
 $0.1405 
Pb
H
 Active   
1
1.8
5.5
50
0.15
50
6
-40
125
SC-88A / SC-70-5
NCV2250SN2T1G  
 $0.1672 
Pb
A
H
P
 Active   
1
1.8
5.5
50
0.15
50
6
-40
125
TSOP-5 / SOT-23-5
NCV2250SQ2T2G  
 $0.1672 
Pb
A
H
P
 Active   
1
1.8
5.5
50
0.15
50
6
-40
125
SC-88A / SC-70-5
Case Outlines
483    419A-02   
NCS2250: Comparator, High Speed, 50 ns, Low Voltage, Rail-to-Rail, Push-Pull
Previously Viewed Products
Clear List

Featured Video
How to Protect Circuits from Overcurrent Spikes
Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.