feedback
Rate this webpage
Need
Support?

LM339: Comparator, Quad, Single Supply

Datasheet: Single Supply Quad Comparators
Rev. 25 (161kB)
Product Overview
»View Reliability Data
»View Material Composition
» Product Change Notification
This comparator is designed for use in level detection, low-level sensing and memory applications in consumer automotive and industrial electronic applications.
Features
 
  • Single or Split Supply Operation
  • Low Input Bias Current: 25 nA (Typ)
  • Low Input Offset Current: +/- 5.0 nA (Typ)
  • Input Common Mode Voltage Range to Gnd
  • Low Output Saturation Voltage: 130 mV (Typ) @ 4.0 mA
  • TTL and CMOS Compatible
  • ESD Clamps on the Inputs Increase Reliability without Affecting Device Operation
Availability & Samples
Specifications
Case Outlines
Product
Status
Compliance
Description
Package
MSL
Container
Budgetary Price/Unit
Type
Case Outline
Type
Temperature
Type
Qty.
LM339DG Last Shipments
Pb-free
Halide free
LM339 SOIC-14 751A-03 1 260 Tube 55  
LM339DR2G Active
Pb-free
Halide free
LM339 SOIC-14 751A-03 1 260 Tape and Reel 2500 $0.0945
LM339DTBR2G Active
Pb-free
Halide free
LM339 TSSOP-14 948G-01 1 260 Tape and Reel 2500 $0.1559
LM339EDR2G Active
Pb-free
Halide free
LM339 SOIC-14 751A-03 1 260 Tape and Reel 2500 $0.242
LM339NG Last Shipments
Pb-free
Halide free
LM339 PDIP-14 646-06 NA Tube 25  
Market Leadtime (weeks) : Contact Factory
Market Leadtime (weeks) : 17 to 20
Avnet   (2020-08-19 00:00) : >10K
FutureElectronics   (2020-08-19 00:00) : >100K
PandS   (2020-09-14 00:00) : >10K
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >1K
Avnet   (2020-08-19 00:00) : >1K
FutureElectronics   (2020-08-19 00:00) : >1K
Market Leadtime (weeks) : 17 to 20
Market Leadtime (weeks) : Contact Factory
PandS   (2020-09-14 00:00) : >10K
ON Semiconductor   (2020-09-02 00:00) : 1,225

Product
Description
Pricing ($/Unit)
Compliance
Status
Channels
VCC Min (V)
VCC Max (V)
IO Typ (mA)
ICC Typ (mA)
tres Typ (ns)
VIO Max (mV)
TA Min (°C)
TA Max (°C)
Package Type
LM339DR2G  
 $0.0945 
Pb
H
 Active   
4
3
36
16
1
1300
5
0
70
SOIC-14
LM339DTBR2G  
 $0.1559 
Pb
H
 Active   
4
3
36
16
1
1300
5
0
70
TSSOP-14
LM339EDR2G  
 $0.242 
Pb
H
 Active   
4
3
36
16
1
1300
5
0
70
SOIC-14
Case Outlines
948G-01    751A-03    646-06   
Packages
LM339: Comparator, Quad, Single Supply
Previously Viewed Products
Clear List

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.