CAN FD Transceiver, High Speed, Low Power

Active

Overview

The NCV7344 CAN FD transceiver is the interface between a controller area network (CAN) protocol controller and the physical bus. The transceiver provides differential transmit capability to the bus and differential receive capability to the CAN controller.
The NCV7344 is an addition to the CAN high−speed transceiver family complementing NCV734x CAN stand−alone transceivers and previous generations such as AMIS42665, AMIS3066x, etc.
The NCV7344 guarantees additional timing parameters to ensure robust communication at data rates beyond 1 Mbps to cope with CAN flexible data rate requirements (CAN FD). These features make the NCV7344 an excellent choice for all types of HS−CAN networks, in nodes that require a low−power mode with wake−up capability via the CAN bus.

  • Automotive
  • Industrial Networks

  • Powertrain, Chassis, Body, ...

  • Compliant with ISO 11898−2:2016
  • CAN FD timing specified up to 5 Mbps
  • VIO pin on NCV7344−3 Version Allowing Direct Interfacing with 3 V to 5 V Microcontrollers
  • Very Low Current Standby Mode with Wake−up via the Bus
  • Low Electromagnetic Emission (EME) and High Electromagnetic Immunity
  • Very Low EME without Common−mode (CM) Choke
  • No Disturbance of the Bus Lines with an Un−powered Node
  • Transmit Data (TxD) Dominant Timeout Function
  • Under All Supply Conditions the Chip Behaves Predictably
  • Very High ESD Robustness of Bus Pins, >8 kV System ESD Pulses
  • Thermal Protection
  • Bus Pins Short Circuit Proof to Supply Voltage and Ground
  • Bus Pins Protected Against Transients in an Automotive Environment
  • These are Pb−free Devices

Tools and Resources

Product services, tools and other useful resources related to NCV7344

Buy/Parametrics Table

Search

Close Search

Products:

9

Share

Product Groups:

Orderable Parts:

9

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

NCV7344AD10R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

2

260

REEL

3000

Y

CAN

5 Mbps

1

1

4.75

5.25

-

-

-

$0.2137

More Details

NCV7344AD13R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

2

260

REEL

3000

Y

CAN

5 Mbps

1

1

4.75

5.25

-

-

-

$0.2134

More Details

NCV7344AMW0R2G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

Y

CAN

5 Mbps

1

1

4.75

5.25

-

-

-

$0.2719

More Details

NCV7344AMW3R2G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

Y

CAN

5 Mbps

1

1

4.75

5.25

-

-

-

$0.2624

More Details

NCV7344D10R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

2

260

REEL

3000

Y

CAN

5 Mbps

1

1

4.75

5.25

-

-

-

$0.2114

More Details

NCV7344D13R2G

Loading...

Active

CAD Model

Pb

A

H

P

SOIC-8

2

260

REEL

3000

Y

CAN

5 Mbps

1

1

4.75

5.25

-

-

-

$0.2126

More Details

NCV7344MW0R2G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

Y

CAN

5 Mbps

1

1

4.75

5.25

-

-

-

$0.2635

More Details

NCV7344MW3R2G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

Y

CAN

5 Mbps

1

1

4.75

5.25

-

-

-

$0.2622

More Details

NCV7344MW3T1G

Loading...

Active

CAD Model

Pb

A

H

P

DFNW-8

1

260

REEL

3000

F

CAN

5 Mbps

1

1

4.75

5.25

-

-

-

$0.2622

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.