LIN Transceiver, Stand-alone

Active

Overview

The NCV7327 is a fully featured local interconnect network (LIN) transceiver designed to interface between a LIN protocol controller and the physical bus.
The LIN bus is designed to communicate low rate data from control devices such as door locks, mirrors, car seats, and sunroofs at the lowest possible cost. The bus is designed to eliminate as much wiring as possible and is implemented using a single wire in each node. Each node has a slave MCU−state machine that recognizes and translates the instructions specific to that function.
The main attraction of the LIN bus is that all the functions are not time critical and usually relate to passenger comfort.

  • In-Vehicle Networking
  • Automotive
  • Automobiles
  • LIN−Bus Transceiver
    ♦ Compliant to ISO 17987−4 (Backwards Compatible to LIN Specification rev. 2.x, 1.3) and SAE J2602
    ♦ Bus Voltage 42 V
    ♦ Transmission Rate up to 20 kbps (No low limit due to absence of TxD Timeout function)
    ♦ Integrated Slope Control
  • Protection
    ♦ Thermal Shutdown
    ♦ Undervoltage Protection
    ♦ Bus Pins Protected Against Transients in an Automotive Environment
  • Modes
    ♦ Normal Mode: LIN Transceiver Enabled, Communication via the Bus is Possible
    ♦ Sleep Mode: LIN Transceiver Disabled, the Consumption from VBB is Minimized
    ♦ Standby Mode: Transition Mode Reached after Wake−up Event on the LIN Bus
  • Compatibility
    ♦ Pin−Compatible Subset with NCV7321
    ♦ K−line Compatible
    ♦ NCV7327 differs from NCV7329 only by absense of TxD Time out functionality
  • Quality
    ♦ AEC−Q100 Qualified and PPAP Capable
    ♦ These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Tools and Resources

Product services, tools and other useful resources related to NCV7327

Buy/Parametrics Table

Search

Close Search

Products:

2

Share

Product Groups:

┗

Orderable Parts:

2

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Data Transmission Standard

Data Rate

Number of Drivers

Number of Receivers

VCC Min (V)

VCC Max (V)

tPLH Max (µs)

IO Max (µA)

IIH Max (mA)

Reference Price

NCV7327D10R2G

Loading...

Active

View__CAD

Pb

A

H

P

SOIC-8

2

260

REEL

3000

Yes

LIN

20 kbaud

1

1

5

18

-

-

-

$0.3781

More Details

NCV7327MW0R2G

Loading...

Active

View__CAD

Pb

A

H

P

DFNW-8

1

260

REEL

3000

Yes

LIN

20 kbaud

1

1

5

18

-

-

-

$0.3205

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.