LDO Regulator, 150 mA, 38 V, 1 uA IQ, with PG

Overview

The NCP730 device is based on unique combination of features - very low quiescent current, fast transient response and high input and output voltage ranges. The NCP730 is CMOS LDO regulator designed for up to 38 V input voltage and 150 mA output current. Quiescent current of only 1 uA makes this device ideal solution for battery-powered, always-on systems. Several fixed output voltage versions are available as well as the adjustable version.The B-version device implements power good circuit (PG) which indicates that output voltage is in regulation. This signal could be used for power sequencing or as a microcontroller reset.Internal short circuit and over temperature protections saves the device against overload conditions.

  • MCU/analog power supply from high voltage battery (up to 9 LiIon cells in series)
  • MCU/analog power supply from higher voltage internal rail
  • TPS709 Replacement
  • Battery Power Tools and Equipment
  • Home Automation
  • Metering
  • Remote Control Devices
  • White Goods
  • Combination Arc-Fault Circuit Breakers (CAFI)
  • Operating Input Voltage Range: 2.7 V to 38 V
  • Output Voltage: 1.2 V to 24 V
  • Capable of Sourcing 200 mA Peak Output Current
  • Low Shutdown Current: 100 nA typ.
  • Very Low Quiescent Current: 1 uA typ.
  • Low Dropout: 290 mV typ. at 150 mA, 3.3 V Version
  • Output Voltage Accuracy ±1%
  • Power Good Output (Version B)
  • Stable with Small 1 uF Ceramic Capacitors
  • Built−in Soft Start Circuit

Tools and Resources

Product services, tools and other useful resources related to NCP730

Buy/Parametrics Table

Search

Close Search

Products:

13

Share

Product Groups:

Orderable Parts:

13

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Output

Polarity

VO (V)

IO Typ (A)

VI Min (V)

VI Max (V)

VDO Typ (V)

Iq Typ (mA)

PSRR (dB)

Noise (µVrms)

Enable

PowerGood

Application

Reference Price

NCP730ASN250T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Yes

Single

Positive

2.5

0.15

2.7

38

0.29

0.0013

70

180

Yes

No

Industrial

$0.3466

More Details

NCP730ASN280T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Yes

Single

Positive

2.8

0.15

2.7

38

0.29

0.0013

70

187

Yes

No

Industrial

$0.3466

More Details

NCP730ASN300T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Yes

Single

Positive

3

0.15

2.7

38

0.29

0.0013

70

191

Yes

No

Industrial

$0.3466

More Details

NCP730ASN330T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Yes

Single

Positive

3.3

0.15

2.7

38

0.29

0.0013

70

195

Yes

No

Industrial

$0.3466

More Details

NCP730ASN500T1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Yes

Single

Positive

5

0.15

2.7

38

0.29

0.0013

70

240

Yes

No

Industrial

$0.3466

More Details

NCP730ASNADJT1G

Loading...

Active

CAD Model

Pb

A

H

P

TSOP-5 / SOT-23-5

1

260

REEL

3000

Yes

Single

Positive

1.2-24

0.15

2.7

38

0.29

0.0013

70

120-2400

Yes

No

Industrial

$0.3466

More Details

NCP730BMT1500TBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Yes

Single

Positive

15

0.15

2.7

38

0.29

0.0018

70

460

Yes

Yes

Industrial

$0.3695

More Details

NCP730BMT250TBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Yes

Single

Positive

2.5

0.15

2.7

38

0.29

0.0018

70

180

Yes

Yes

Industrial

$0.388

More Details

NCP730BMT280TBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Yes

Single

Positive

2.8

0.15

2.7

38

0.29

0.0018

70

187

Yes

Yes

Industrial

$0.388

More Details

NCP730BMT300TBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Yes

Single

Positive

3

0.15

2.7

38

0.29

0.0018

70

191

Yes

Yes

Industrial

$0.388

More Details

NCP730BMT330TBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Yes

Single

Positive

3.3

0.15

2.7

38

0.29

0.0018

70

195

Yes

Yes

Industrial

$0.388

More Details

NCP730BMT500TBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Yes

Single

Positive

5

0.15

2.7

38

0.29

0.0018

70

240

Yes

Yes

Industrial

$0.388

More Details

NCP730BMTADJTBG

Loading...

Active

CAD Model

Pb

A

H

P

WDFN-6

1

260

REEL

3000

Yes

Single

Positive

1.2-24

0.15

2.7

38

0.29

0.0018

70

120-2400

Yes

Yes

Industrial

$0.388

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.