High Speed Dual-Channel, Bi-Directional Ceramic Digital Isolator

Active

Overview

The NCID9211 is a galvanically isolated full duplex, bi−directional, high−speed dual−channel digital isolator with output enable. This device supports isolated communications thereby allowing digital signals to communicate between systems without conducting ground loops or hazardous voltages. It utilizes onsemi patented galvanic off−chip capacitor isolation technology and optimized IC design to achieve high insulation and high noise immunity, characterized by high common mode rejection and power supply rejection specifications. The thick ceramic substrate yields capacitors with ~25 times the thickness of thin film on−chip capacitors and coreless transformers. The result is a combination of the electrical performance benefits that digital isolators offer with the safety reliability of a >0.5 mm insulator barrier similar to what has historically been offered by optocouplers. The device is housed in a 16−pin wide body small outline package.

  • Isolated PWM Control
  • Industrial Fieldbus Communications
  • Microprocessor System Interface (SPI, I2C, etc.)
  • Programmable Logic Control
  • Isolated Data Acquisition System
  • Voltage Level Translator

  • Power Supply

  • The only Digital Isolator available that includes insulation reliability that matches optocouplers
  • DTI (Distance Through Insulation): ≥ 0.5 mm
  • Maximum Working Insulation Voltage: 2000 Vpeak
  • Specifications Guaranteed Over 2.5 V to 5.5 V Supply Voltage and−40°C to 125°C Extended Temperature Range
  • High Speed:
    ♦ 50 Mbit/s Data Rate (NRZ)
    ♦ 25 ns Maximum Propagation Delay
    ♦ 10 ns Maximum Pulse Width Distortion
  • No insulation material wear out over time up to 1500V, no LED degradation, consistent performance from device-to-device
  • 100 KV/µs Minimum Common Mode Rejection
  • Full Duplex, Bi−directional Communication
  • 8 mm Creepage and Clearance Distance to Achieve Reliable HighVoltage Insulation.
  • Over Temperature Detection
  • NCIV Prefix for Automotive and Other Applications RequiringUnique Site and Control Change Requirements; AEC−Q100Qualified and PPAP Capable (Pending)
  • Output Enable Function (Primary and Secondary Side)
  • Safety and Regulatory Approvals
    ♦ UL1577, 5000 VRMS for 1 Minute
    ♦ DIN EN/IEC 60747−17 (Pending)

Tools and Resources

Product services, tools and other useful resources related to NCID9211

Buy/Parametrics Table

Search

Close Search

Products:

4

Share

Product Groups:

Orderable Parts:

4

Product

Status

CAD Models

Compliance

Package Type

Case Outline

MSL Type

MSL Temp (°C)

Container Type

Container Qty.

ON Target

Total Channels

Reverse Channels

Output Enable

VISO (Min) (VRMS)

VIOTM (Min) (V)

Data Rate (Mbps)

TPLH (Max) (ns)

TPHL (Max) (ns)

PWD (Max) (ns)

CMTI (Min) (kV/µs)

VDD (Max) (V)

DTI (Min) (mm)

ECRCL (Min) (mm)

TOPR (Min) (°C)

TOPR (Max) (°C)

Reference Price

NCID9211

Loading...

Active

CAD Model

Pb

A

H

P

SOIC16 W

1

260

TUBE

1000

Y

2

1

Yes

5000

8000

50

25

25

10

100

5.5

0.5

8

-40

125

$2.9807

More Details

NCID9211R2

Loading...

Active

CAD Model

Pb

A

H

P

SOIC16 W

1

260

REEL

750

Y

2

1

Yes

5000

8000

50

25

25

10

100

5.5

0.5

8

-40

125

$2.9807

More Details

NCIV9211

Loading...

Active

CAD Model

Pb

A

H

P

SOIC16 W

1

260

TUBE

1000

N

2

1

Yes

5000

8000

50

25

25

10

100

5.5

0.5

8

-40

125

$2.9333

More Details

NCIV9211R2

Loading...

Active

CAD Model

Pb

A

H

P

SOIC16 W

1

260

REEL

750

F

2

1

Yes

5000

8000

50

25

25

10

100

5.5

0.5

8

-40

125

$2.9999

More Details

Show More

1-25 of 25

Products per page

Jump to :

contact sales icon

Support on the go

Find and compare products, get support and connect with onsemi sales team.