NCV8450 gate driver frequency

Hi,
We are using NCV8450 high side driver in our application to switch PWM inputs of frequency less than 200Hz. However, we observed that the output is permanently high at 12V while we expect 12V at the same frequency at input at the Gate. We are giving the input to the Gate through a transistor and supply voltage is 12V. Please refer our circuit:
image

Requesting your support at the earliest.

Hi @varshapanda,

As this Community Forum is intended to discuss connectivity products and solutions from onsemi
for Bluetooth Low Energy, Zigbee and Sub-GHz, we would like you to redirect your question to our technical support team at technical support which provides up to date information and services to meet your needs.

Thank you.