I have purchased the kit F143-MINI-GEVK kit for a development. My target application has the following requirements:
- Carrier Freq : 160.4 MHz
- Power Output: 25W
- Need four inputs ( Digital ) to trigger a transmissions at Tx side
- Need four outputs to Trigger alerts at receiver side.
I plan to have two stage external PA ( 3W + 35W ) to add to the F143 device out put.
My questions are
- Can I get a reference design with all parameter required.
- How do i implement the CODE for various I/O.
- I find there is no documentation available for the libraries used for the Minikit version. Is it possible to get complete documentation of all the libraries used in Code block application ?