Designing with AX8052F143-3-TX30

Hi Team,
We are designing an RF transmitter using AX8052F143-3-TX30.
The RF carrier frequency is 72M
The bandwidth is 20KHz.
We have completed the Class E amplifier a well as the Balun filter design.
Could someone review the same for us?.
We are using 27.6MHz, clipped sine wave TCXO as the RF oscillator. MPN - TG2520SMN 27.6000M-MCGNNM3.


Hi Team,
Any updates

Hi @shibin.v ,
i see from your schematic that you have followed our suggested topology and that you have adapted the BOM by going through the calculations from FAQ: How to operate AX5043 at 27 MHz - (custom matching networks for AX5043) - Sub-GHz - onsemi Community Forums.

At this point, the only way to validate your design and component choice is to produce an actual prototype and fine-tune the passives values iteratively until you reach your desired performance.