I’ve been having lots of problems with the Code:Blocks debugger while bringing up newly designed boards. Break pointing works well, Stepping to the cursor also seems to work, but most of the other features do not work. Of particular importance, Tracing very seldom works and Memory dumps rarely work. Perhaps I’m doing something wrong?
I’ve been working with the part on a custom designed board since the end of September, so I have learned a lot about Code:Blocks as well as the part itself, but the problems I’ve experienced with the debugging tools has really slowed things down.
I have a significant amount of experience working with a multitude of different microcontrollers and their associated IDEs in the past and have never experienced these kinds of problems. Please advise.