About the Bluetooth Low Energy category

Bluetooth Low Energy offers very low power operation within the 2.4 GHz frequency band supporting multiple network topologies, including point-to-point, broadcast and mesh networking.

ON Semiconductor offers the industry’s lowest power consumption Bluetooth Low Energy solutions with flash integration supporting firmware over-the-air updates for a wide range of market applications.

Discuss your Bluetooth Low Energy needs here.

Any article that you see in this sub-category that is prefixed with KB: is a “knowledge base” article from ON Semiconductor. You can filter only these articles by either searching for “KB:” with the eyeglass in the upper right or clicking the tag box on the top of the page as shown below.

image