About the Connectivity category
|
|
0
|
125
|
May 25, 2020
|
About PCM Interface as I2S of RSL10 interrupt handler
|
|
1
|
32
|
January 25, 2021
|
BLE 5.0 2 or 4x Range supported?
|
|
2
|
22
|
January 25, 2021
|
RSL 10 advertisement event tracking
|
|
0
|
8
|
January 25, 2021
|
How to set the PWM signal frequency?
|
|
2
|
35
|
January 25, 2021
|
Linker gets out of DRAM using FOTA and FreeRTOS
|
|
0
|
11
|
January 25, 2021
|
What is the expected RSL10 boot time coming out of deep sleep I/O wakeup?
|
|
5
|
36
|
January 25, 2021
|
How to send multiple packets per connection interval in BLE connection?
|
|
9
|
150
|
January 25, 2021
|
FOTA configuration: how to debug the user app part with jLink RTT in FOTA mode?
|
|
0
|
15
|
January 24, 2021
|
Verify that a notification was sent at the LL
|
|
0
|
30
|
January 23, 2021
|
Setup ASRC (async sample rate converter)
|
|
5
|
53
|
January 22, 2021
|
Clock out in Standby mode
|
|
7
|
100
|
January 22, 2021
|
Change RSL10 Advertising Rate While Advertising
|
|
1
|
33
|
January 22, 2021
|
KB: How to enable DIO13,DIO14 and DIO15 for normal DIO function?
|
|
6
|
174
|
January 22, 2021
|
Clarification of message-id in invocation of MsgHandler_add() in ble_bass.c
|
|
2
|
38
|
January 22, 2021
|
ASRC in RSL10 and Table 34 in hardware data sheet
|
|
1
|
20
|
January 21, 2021
|
KB: Asynchronous Sample Rate Converter (ASRC) & Audio Sink Clock Counter (ASCC) Functionality
|
|
2
|
136
|
January 21, 2021
|
OnSemi IDE : how do I build firmware from command line
|
|
0
|
22
|
January 21, 2021
|
Read and Write data using Custom service
|
|
1
|
29
|
January 21, 2021
|
FOTA with custom services
|
|
3
|
68
|
January 21, 2021
|
How to update Manufacturer Specific Data like RSSI and display it on the serial terminal?
|
|
3
|
60
|
January 20, 2021
|
ADC consumption
|
|
3
|
41
|
January 20, 2021
|
Sample applications and their ages
|
|
2
|
32
|
January 20, 2021
|
New to Eclipse and OnSemi and want to debug to UART
|
|
4
|
39
|
January 19, 2021
|
KB: Use GUI tool for DTM HCI test of RSL10
|
|
5
|
163
|
January 19, 2021
|
How to display manufacturer-specific data on peripheral devices that are scanning advertisements?
|
|
7
|
117
|
January 19, 2021
|
Can't download the hex into rsl10 flash in keil
|
|
10
|
118
|
January 15, 2021
|
KB: Firmware over-the-air (FOTA) implementation standard
|
|
0
|
41
|
January 15, 2021
|
B-IDK Flashing Error:Break at address "0xdeadbeee" with no debug information available, or outside of program code
|
|
13
|
163
|
January 15, 2021
|
Initialize Fuel Gauge LC709203F
|
|
1
|
32
|
January 14, 2021
|