feedback
Rate this webpage
Need
Support?

SOLUTIONS
MADE
TOGETHER

Industrial & Cloud Power

We’re passionate about helping smart-network innovators build a more connected world. Equipped with a cutting-edge lineup of low power, compact sensing and wireless products for Smart Home & Building and industrial Automation, we partner with engineers to create IoT solutions that lead the way to a smarter future.

You Bring the Talent. We Bring the Tools.

Subscribe to receive the ICP featured resources monthly

Design
Resources

Datasheet

LM258, LM358, LM358A, LM358E, LM2904, LM2904A, LM2904E, LM2904V, NCV2904

Utilizing the circuit designs perfected for Quad Operational Amplifiers, these dual operational amplifiers feature low power drain,a common mode input voltage range extending to ground/VEE, and single supply or split supply operation. The LM358 series is equivalent to one−half of an LM324.

Datasheet

1N91x, 1N4x48, FDLL914, FDLL4x48

Small Signal Diode

Datasheet

2N7000/2N7002/NDS7002A N-Channel Enhancement Mode Field Effect Transistor

These N-channel enhancement mode field effect transistors are produced using ON Semiconductor's proprietary, high cell density, DMOS technology. These products have been designed to minimize on-state resistance while providing rugged, reliable, and fast switching performance.

Datasheet

MC7800, MC7800A, MC7800AE, NCV7800

These voltage regulators are monolithic integrated circuits designed as fixed−voltage regulators for a wide variety of applications including local, on−card regulation. These regulators employ internal current limiting, thermal shutdown, and safe−area compensation.

Datasheet

Axial-Lead Glass Passivated Standard Recovery Rectifiers

This data sheet provides information on subminiature size, axial lead mounted rectifiers for general−purpose low−power applications.

Datasheet

NCS210R, NCV210R, NCS211R, NCV211R, NCS213R, NCV213R, NCS214R, NCV214R

The NCS210R, NCS211R, NCS213R and NCS214R are voltage output, current shunt monitors (also called current sense amplifiers) which can measure voltage across shunts at common−mode voltages from −0.3 V to 26 V, independent of supply voltage.

White Paper

High-Density AC−DC Power Supplies using Active−Clamp Flyback Topology

This paper introduces the principle of operation of the active clamp flyback topology along with its merits and demerits. Also, a technique to improve its light load efficiency and standby power to pass various regulatory standards is presented.

White Paper

SiC MOSFETs: Gate Drive Optimization

For high−voltage switching power applications, silicon carbide or SiC MOSFETs bring notable advantages compared to traditional silicon MOSFETs and IGBTs.Switching high−voltage power rails in excess of 1,000 V,operating at hundreds of kHz is non−trivial and beyond the capabilities of even the best super junction silicon MOSFETs.

Tutorials

Your request has been submitted for approval.
Please allow 2-5 business days for a response.
You will receive an email when your request is approved.
Request for this document already exists and is waiting for approval.