//************************************************************************************************/ //** ####### # # **/ //** # # ## # **/ //** # # # # # **/ //** # # # # # **/ //** # # # # # **/ //** # # # ## **/ //** ####### # # **/ //** **/ //** ##### **/ //** # # ###### # # # #### #### # # **/ //** # # ## ## # # # # # ## # **/ //** ##### ##### # ## # # # # # # # # **/ //** # # # # # # # # # # # **/ //** # # # # # # # # # # # ## **/ //** ##### ###### # # # #### #### # # **/ //** **/ //** **/ //** 1-1, Sakata, Oizumi, Gunma, 370-0596 JAPAN **/ //************************************************************************************************/ //** **/ //** LE2416RD 16K bit I2C EEPROM (VDD = 1.7V to 3.6V) **/ //** **/ //** File Name : LE2416RD.v **/ //** Top Module : LE2416RD **/ //** **/ //** Feature : **/ //** Capacity 16Kbit(2K x 8bit) **/ //** Serial interface I2C **/ //** Clock frequency 1MHz **/ //** Automatic page write mode 16 Bytes **/ //************************************************************************************************/ //** Notese: **/ //** If you set up Initail data for EEPROM, you run Verilog_Simulation under condition. **/ //** " verilog xxxxx.v +define+INITIAL_DAT_MODE " **/ //** Initial data(EEP ROM data) file is "Init_data.hex" **/ //** **/ //************************************************************************************************/ //** WLCSP6 **/ //** **/ //** Ball side View **/ //** _____________________ **/ //** | | **/ //** | SDA VSS VDD2 | B **/ //** | | **/ //** | SCL WP VDD | A **/ //** |_____________________| **/ //** 1 2 3 **/ //** **/ //** **/ //** A1 input SCL :serial data clock **/ //** A2 input WP :write protect **/ //** A3 VDD :power supply **/ //** B1 inout SDA :serial data input/output **/ //** B2 VSS :ground **/ //** B3 inout VDD2 :power supply for WP Pull-up **/ //** **/ //************************************************************************************************/ //** **/ //** Revision : 2.00 **/ //** Release : 22/Feb/2016 **/ //** Modified Date : 22/Feb/2016 **/ //** Revision History : **/ //** **/ //** 22/Feb/2016(Rev2.00) : **/ //** S0,S1,S2 --> (Not define at LE2416RD) **/ //** **/ //** **/ //** **/ //** **/ //** **/ //************************************************************************************************/ //** LOGIC **/ //************************************************************************************************/ // ** L.01: START Bit Detection **/ // ** L.02: STOP Bit Detection **/ // ** L.03: Input Shift Register **/ // ** L.04: Input Bit Counter **/ // ** L.05: Byte Cycle1 Register **/ // ** L.06: Address Setup **/ // ** L.07: Write Data Buffer **/ // ** L.08: Acknowledge Generator(Output) **/ // ** L.09: Acknowledge Detect **/ // ** L.10: Write Cycle Timer **/ // ** L.11: Write Cycle Processor **/ // ** L.12: Read Data **/ // ** L.13: Output Data **/ // ** L.14: SDA Data I/O Buffer (Open Drain) **/ //** **/ //************************************************************************************************/ //** TIMING CHECKS **/ //************************************************************************************************/ //** S.01: SCK width & Frequency (tHIGH, tLOW) **/ //** S.02: Start Condition (tSU_STA, tHD_STA) **/ //** S.03: Setup & hold time for SDA (tSU_DAT, tHD_DAT) **/ //** S.04: Stop Condition (tSU_STO, tHD_STO) **/ //** S.05: Bus release time (tBUF) **/ //** S.06: Noise suppression time (tSP) **/ //** **/ //************************************************************************************************/ `timescale 1ns/10ps module LE2416RD (SDA, SCL, WP, VDD2); inout SDA; // serial data I/O input SCL; // serial data clock wire slave0_enb, slave1_enb, slave2_enb; //************************************************************************************************/ //** Parameter for LE2416RD (Slave-Pin, WP-Pin Infomation) **/ //************************************************************************************************/ //--------- Case: PAD-Setting ------------ /* input S0; // slave address S0 input S1; // slave address S1 input S2; // slave address S2 */ input VDD2; // power supply for WP Pull-up input WP; // write protect pin "1"-->protect //-------- Case: No PAD(Fix Setting) ------- //for 2416RDXA wire S0,S1,S2; assign S0=0; assign S1=0; assign S2=1; // R-Series: S2=1 //--------- Pull Up ------------ //pullup Ipull_up(SDA); //--------- Pull Up for WP ----- rtran Ipullwp(WP, VDD2); //************************************************************************************************/ //** Parameter for LE2416RD **/ //************************************************************************************************/ `define Memory_SIZE 16*1024 // 16K-bit (A0-A10) `define Memory_MSB 10 // A0-A10 `define PAGE_SIZE_e 16 // 16-byte page size (A0-A3) `define PAGE_MSB_e 3 // A0-A3 `define Dev_ADD 4'b1010 // Device Address(1010) assign slave0_enb=0; //2K=S0-S2,4K=S1-S2,8K=S2,16K=No,over_32K=S0-S2 assign slave1_enb=0; assign slave2_enb=0; //************************************************************************************************/ //** Specify for LE2416RD Timming Parameter (Output) **/ //************************************************************************************************/ parameter tWC=5000000-1; // Write Cycle 5ms parameter tAA=450-1; // Output valid from SCL //************************************************************************************************/ //** Specify Cheack for LE2416RD Timming Parameter (Input) **/ //************************************************************************************************/ `define tLOW 500 // SCL pulse width - low `define tHIGH 300 // SCL pulse width - high `define tSU_STA 250 // Start Condition setup time `define tHD_STA 250 // Start Condition hold time `define tSU_DAT 50 // Data-Input setup time `define tHD_DAT 0 // Data-Input hold time `define tSU_STO 250 // Stop Condition setup time `define tBUF 500 // Bus release time `define tSP 50 // Noise suppression time `define tSU_STA_act 100 // Start Condition setup JITURYOKU `define tHD_STA_act 120 // Start Condition hold JITURYOKU `define tSU_STO_act 120 // Stop Condition setup JITURYOKU `define tHD_STO_act 100 // Stop Condition hold JITURYOKU //************************************************************************************************/ //** **/ //** I2C Commpn Logic: 2K,4K,8K,16K **/ //** **/ //** **/ //** Revision : 2.00 **/ //** Revision History : **/ //************************************************************************************************/ reg SDA_DO; // serial data - output reg SDA_OE; // serial data - output enable wire SDA_DriveEnable; // serial data output enable reg SDA_DriveEnableDlyd; // serial data output enable - delayed reg [3:0] BitCounter; // bit counter (0,1-8,9) reg START_FLAG; // START Condition reg STOP_FLAG; // STOP bit received flag reg BCYCLE_1; // Bus Cycle 1 (1010+S2+S1+A8+RW) reg BCYCLE_2; // Bus Cycle 2 (A7+A6+A5+A4+A3+A2+A1+A0) reg ACK_Rcv; // acknowledge received from CPU reg Write_Com; // Write command reg Read; // Read cycle reg WRT; // Write cycle reg [7:0] Store_Reg; // input data store register reg [7:0] BCYCLE1_Reg; // Bus Cycle 1 register wire RW_bit; // read/write bit wire Slave_dec; // Slave Address Decorder wire Slave0_dec; // Slave Address0 Decorder wire Slave1_dec; // Slave Address1 Decorder wire Slave2_dec; // Slave Address2 Decorder reg [`PAGE_MSB_e:0] Page_Add; // page address reg [`PAGE_MSB_e:0] Next_Page_Add; // page address + 1 reg [`PAGE_MSB_e:0] WrPointer; // write buffer pointer reg [7:0] WriteBuffer [0:`PAGE_SIZE_e-1]; // page write buffer wire [7:0] OUT_Reg; // Output Register(Output for SDA) reg [`Memory_MSB:0] Start_Add; // start address(Address SetUP) reg [`Memory_MSB:0] Read_Add; // read address pointer reg [7:0] Memory_data [0:`Memory_SIZE/8-1]; // EEPROM data memory array integer Write_Count; // write data input counter integer LoopIndex; // iterative loop index reg ACK_Out_Flag; // ACK Output timming reg BitC_WRT_OK; // WRT for Bitcount wire SDA_DL,SCL_DL; assign #`tSU_STA_act SDA_DL=SDA; assign #`tSU_STA_act SCL_DL=SCL; //************************************************************************************************/ //** INITIALIZATION **/ //************************************************************************************************/ initial begin SDA_DO = 0; SDA_OE = 0; end initial begin START_FLAG = 0; STOP_FLAG = 0; BCYCLE_1 = 0; BCYCLE_2 = 0; ACK_Rcv = 0; ACK_Out_Flag = 0; BitC_WRT_OK = 0; end initial begin BitCounter = 0; BCYCLE1_Reg = 0; end initial begin Write_Com = 0; Read = 0; WRT = 0; end initial begin `ifdef INITIAL_DAT_MODE $readmemh( "Init_data_eep.hex", Memory_data); `endif end //************************************************************************************************/ //** LOGIC **/ //************************************************************************************************/ //------------------------------------------------------------------------------------------------ // L.01: START Condition //------------------------------------------------------------------------------------------------ always @(negedge SDA) begin // always @(negedge SDA_DL) begin // if (SCL == 1) begin if ((SCL_DL == 1)&&(SCL == 1)) begin #`tHD_STA_act; if(SCL == 1) begin START_FLAG <= 1; STOP_FLAG <= 0; BCYCLE_1 <= 0; BCYCLE_2 <= 0; ACK_Rcv <= 0; Write_Com <= #1 0; Read <= #1 0; BitCounter <= 0; end end end //------------------------------------------------------------------------------------------------ // L.02: STOP Condition //------------------------------------------------------------------------------------------------ always @(posedge SDA) begin // always @(posedge SDA_DL) begin // if (SCL == 1) begin if ((SCL_DL == 1)&&(SCL == 1)) begin #`tHD_STO_act; if(SCL == 1) begin START_FLAG <= 0; STOP_FLAG <= 1; BCYCLE_1 <= 0; BCYCLE_2 <= 0; ACK_Rcv <= 0; Write_Com <= #1 0; Read <= #1 0; if(BitCounter == 1) BitC_WRT_OK=1; else BitC_WRT_OK=0; BitCounter <= 10; end end end //------------------------------------------------------------------------------------------------ // L.03: Input Shift Register //------------------------------------------------------------------------------------------------ always @(posedge SCL) begin Store_Reg[0] <= SDA; Store_Reg[1] <= Store_Reg[0]; Store_Reg[2] <= Store_Reg[1]; Store_Reg[3] <= Store_Reg[2]; Store_Reg[4] <= Store_Reg[3]; Store_Reg[5] <= Store_Reg[4]; Store_Reg[6] <= Store_Reg[5]; Store_Reg[7] <= Store_Reg[6]; end //------------------------------------------------------------------------------------------------ // L.04: Input Bit Counter //------------------------------------------------------------------------------------------------ always @(posedge SCL) begin if (BitCounter < 10) BitCounter <= BitCounter + 1; end //------------------------------------------------------------------------------------------------ // L.05: Byte Cycle1 Register //------------------------------------------------------------------------------------------------ assign Slave2_dec = (~slave2_enb) | (Store_Reg[3] == S2); assign Slave1_dec = (~slave1_enb) | (Store_Reg[2] == S1); assign Slave0_dec = (~slave0_enb) | (Store_Reg[1] == S0); assign Slave_dec = Slave2_dec & Slave1_dec & Slave0_dec; always @(negedge SCL) begin if (START_FLAG & (BitCounter == 8)) begin if (!WRT & (Store_Reg[7:4] == `Dev_ADD) & Slave_dec) begin if (Store_Reg[0] == 0) Write_Com <= 1; if (Store_Reg[0] == 1) Read <= 1; BCYCLE1_Reg <= Store_Reg; BCYCLE_1 <= 1; end START_FLAG <= 0; end end assign RW_bit = BCYCLE1_Reg[0]; //------------------------------------------------------------------------------------------------ // L.06: Address Setup //------------------------------------------------------------------------------------------------ always @(negedge SCL) begin if (BCYCLE_1 & (BitCounter == 8)) begin if (RW_bit == 0) begin Start_Add <= {BCYCLE1_Reg[`Memory_MSB-7:1],Store_Reg[7:0]}; Read_Add <= {BCYCLE1_Reg[`Memory_MSB-7:1],Store_Reg[7:0]}; /* Start_Add <= Store_Reg[7:0]; //2K-bit Read_Add <= Store_Reg[7:0]; //2K-bit */ BCYCLE_2 <= 1; end Write_Count <= 0; WrPointer <= 0; BCYCLE_1 <= 0; end end //------------------------------------------------------------------------------------------------ // L.07: Write Data Buffer //------------------------------------------------------------------------------------------------ always @(negedge SCL) begin if (BCYCLE_2 & (BitCounter == 8)) begin // if ((WP == 0) & (RW_bit == 0)) begin if (RW_bit == 0) begin WriteBuffer[WrPointer] <= Store_Reg[7:0]; Write_Count <= Write_Count + 1; WrPointer <= WrPointer + 1; end end end //------------------------------------------------------------------------------------------------ // L.08: Acknowledge Generator(Output) //------------------------------------------------------------------------------------------------ always @(negedge SCL) begin if (!WRT) begin if (BitCounter == 8) begin if (Write_Com | (START_FLAG & (Store_Reg[7:4] == `Dev_ADD) & Slave_dec)) begin ACK_Out_Flag <= 1; //ACK Output (for moniter) SDA_DO <= 0; SDA_OE <= 1; end end if (BitCounter == 9) begin BitCounter <= 0; if (!Read) begin ACK_Out_Flag <= 0; //ACK Output (for moniter) SDA_DO <= 0; SDA_OE <= 0; end end end if(Read) ACK_Out_Flag <=0; //ACK Output (for moniter) end //------------------------------------------------------------------------------------------------ // L.09: Acknowledge Detect //------------------------------------------------------------------------------------------------ always @(posedge SCL) begin if (Read & (BitCounter == 8)) begin if ((SDA == 0) & (SDA_OE == 0)) ACK_Rcv <= 1; //ACK else if ((SDA == 1) & (SDA_OE == 0)) begin //No ACK ACK_Rcv <=0; Read <=0; end end end always @(negedge SCL) ACK_Rcv <= 0; //------------------------------------------------------------------------------------------------ // L.10: Write Cycle Timer //------------------------------------------------------------------------------------------------ always @(posedge STOP_FLAG) begin // if (Write_Com & (WP == 0) & (Write_Count > 0)) begin if (Write_Com & (WP == 0) & (Write_Count > 0) & (BitC_WRT_OK == 1)) begin WRT = 1; #(tWC); WRT = 0; end else if(!WRT) begin Write_Count <=0; end end always @(posedge STOP_FLAG) begin #(1.0); STOP_FLAG = 0; BitC_WRT_OK = 0; end //------------------------------------------------------------------------------------------------ // L.11: Write Cycle Processor //------------------------------------------------------------------------------------------------ always @(negedge WRT) begin for (LoopIndex = 0; LoopIndex < Write_Count; LoopIndex = LoopIndex + 1) begin Page_Add = Start_Add[`PAGE_MSB_e:0] + LoopIndex; // Memory_data[{Start_Add[`Memory_MSB:`PAGE_MSB_1P],Page_Add[`PAGE_MSB_e:0]}] = WriteBuffer[LoopIndex[3:0]]; Memory_data[{Start_Add[`Memory_MSB:(`PAGE_MSB_e + 1)],Page_Add[`PAGE_MSB_e:0]}] = WriteBuffer[LoopIndex[3:0]]; end Next_Page_Add[`PAGE_MSB_e:0] = Page_Add[`PAGE_MSB_e:0] + 1; // Read_Add <= {Start_Add[`Memory_MSB:`PAGE_MSB_1P],Next_Page_Add[`PAGE_MSB_e:0]}; Read_Add <= {Start_Add[`Memory_MSB:(`PAGE_MSB_e + 1)],Next_Page_Add[`PAGE_MSB_e:0]}; $writememh ("eep_data_model.hex", Memory_data); end //------------------------------------------------------------------------------------------------ // L.12: Read Data //------------------------------------------------------------------------------------------------ always @(negedge SCL) begin if (BitCounter == 8) begin if (Read) begin Read_Add <= Read_Add + 1; end if (Write_Com & BCYCLE_2) begin Page_Add = Start_Add[`PAGE_MSB_e:0] + Write_Count[`PAGE_MSB_e:0]; Next_Page_Add[`PAGE_MSB_e:0] = Page_Add[`PAGE_MSB_e:0] + 1; // Read_Add <= {Start_Add[`Memory_MSB:`PAGE_MSB_1P],Next_Page_Add[`PAGE_MSB_e:0]}; Read_Add <= {Start_Add[`Memory_MSB:(`PAGE_MSB_e + 1)],Next_Page_Add[`PAGE_MSB_e:0]}; end end end assign OUT_Reg = Memory_data[Read_Add]; //------------------------------------------------------------------------------------------------ // L.13: Output Data //------------------------------------------------------------------------------------------------ always @(negedge SCL) begin if (Read) begin if (BitCounter == 8) begin SDA_DO <= 0; SDA_OE <= 0; end else if (BitCounter == 9) begin SDA_DO <= OUT_Reg[7]; if (ACK_Rcv) SDA_OE <= 1; //ACK Recive end else begin SDA_DO <= OUT_Reg[7-BitCounter]; end end end //------------------------------------------------------------------------------------------------ // L.14: SDA Data I/O Buffer(Open Drain) //------------------------------------------------------------------------------------------------ bufif1 (SDA, 1'b0, SDA_DriveEnableDlyd); assign SDA_DriveEnable = !SDA_DO & SDA_OE; always @(SDA_DriveEnable) SDA_DriveEnableDlyd <= #(tAA) SDA_DriveEnable; //************************************************************************************************/ //** **/ //** TIMING CHECKS : **/ //** **/ //** **/ //** TMC Revision : 2.00 **/ //** Revision History : **/ //************************************************************************************************/ `ifdef NO_EEPSPECIFY `else specify //------------------------------------------------------------------------------------------------ // S.01: SCK width & Frequency //------------------------------------------------------------------------------------------------ $width (negedge SCL, `tLOW); $width (posedge SCL, `tHIGH); //------------------------------------------------------------------------------------------------ // S.02: Start Condition //------------------------------------------------------------------------------------------------ $setup (posedge SCL, negedge SDA, `tSU_STA); $hold (negedge SDA, negedge SCL, `tHD_STA); //------------------------------------------------------------------------------------------------ // S.03: Setup & hold time for SDA (Data Input) //------------------------------------------------------------------------------------------------ $setup (SDA, posedge SCL &&& ~SDA_OE, `tSU_DAT); $hold (negedge SCL &&& ~SDA_OE, SDA, `tHD_DAT); $setup (WP, posedge SCL, `tSU_DAT); $hold (negedge SCL, WP, `tHD_DAT); //------------------------------------------------------------------------------------------------ // S.04: Stop Condition //------------------------------------------------------------------------------------------------ $setup (posedge SCL, posedge SDA, `tSU_STO); //------------------------------------------------------------------------------------------------ // S.05: Bus release time //------------------------------------------------------------------------------------------------ $width (posedge SDA &&& SCL, `tBUF); //------------------------------------------------------------------------------------------------ // S.06: Noise suppression time //------------------------------------------------------------------------------------------------ $width (posedge SDA &&& ~SDA_OE, `tSP); $width (posedge SCL, `tSP); $width (posedge WP, `tSP); $width (negedge SDA &&& ~SDA_OE, `tSP); $width (negedge SCL, `tSP); $width (negedge WP, `tSP); endspecify `endif //************************************************************************************************/ endmodule