************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 16, 07 * MODEL FORMAT: SPICE3 .MODEL njt4031n npn +IS=8.06058e-12 BF=367.437 NF=1.10709 VAF=28.5055 +IKF=6.89814 ISE=5.51562e-12 NE=3.43593 BR=6.81773 +NR=1.14128 VAR=6.29777 IKR=9.99989 ISC=1.74983e-13 +NC=4 RB=1.58301 IRB=0.100038 RBM=0.100014 +RE=0.000569519 RC=0.0414254 XTB=1.13859 XTI=1.13951 +EG=1.05 CJE=4.19264e-10 VJE=0.512293 MJE=0.330796 +TF=4.59483e-10 XTF=1000 VTF=2316.66 ITF=30.0479 +CJC=9.07114e-11 VJC=0.4 MJC=0.402476 XCJC=0.888905 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1