************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 22, 11 * MODEL FORMAT: SPICE3 .MODEL ntsv30100ctg d +IS=0.000175052 RS=0.0160211 N=1.70848 EG=0.590676 +XTI=5 BV=1000 IBV=0.0001 CJO=1.35139e-09 +VJ=0.438672 M=0.513618 FC=0.5 TT=0 +KF=0 AF=1