element component template ntsv30100ctg p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Nov 22, 11 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddntsv30100ctg=( is=0.000175052,rs=0.0160211,n=1.70848,eg=0.590676, xti=5,bv=1000,ibv=0.0001,cjo=1.35139e-09, vj=0.438672,m=0.513618,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddntsv30100ctg }