************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 23, 11 * MODEL FORMAT: SPICE3 .MODEL ntsv20u100ctg d +IS=0.00042049 RS=0.0141076 N=1.95326 EG=0.583319 +XTI=5 BV=1000 IBV=0.0001 CJO=1.03069e-09 +VJ=0.4 M=0.461864 FC=0.5 TT=0 +KF=0 AF=1