element component template ntsv20u100ctg p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Nov 23, 11 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddntsv20u100ctg=( is=0.00042049,rs=0.0141076,n=1.95326,eg=0.583319, xti=5,bv=1000,ibv=0.0001,cjo=1.03069e-09, vj=0.4,m=0.461864,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddntsv20u100ctg }