************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Aug 13, 13 * MODEL FORMAT: SPICE2 .MODEL Dntst60100ct d +IS=4.28384e-05 RS=0.0106465 N=1.31794 EG=0.623108 +XTI=4 BV=118 IBV=0.001 CJO=2.83172e-09 +VJ=0.4 M=0.499289 FC=0.5 TT=0 +KF=0 AF=1