element component template ntst60100ct p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 13, 13 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddntst60100ct=( is=4.28384e-05,rs=0.0106465,n=1.31794,eg=0.623108, xti=4,bv=118,ibv=0.001,cjo=2.83172e-09, vj=0.4,m=0.499289,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddntst60100ct }