************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Jul 5, 17 * MODEL FORMAT: SPICE2 .MODEL Dntst40h120ectg d +IS=2.20389e-05 RS=0.0126185 N=1.44605 EG=0.673606 +XTI=4 BV=158 IBV=0.0001 CJO=2.48765e-09 +VJ=0.4 M=0.598866 FC=0.5 TT=1e-09 +KF=0 AF=1