element component template ntst40h120ectg p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jul 5, 17 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddntst40h120ectg=( is=2.20389e-05,rs=0.0126185,n=1.44605,eg=0.673606, xti=4,bv=158,ibv=0.0001,cjo=2.48765e-09, vj=0.4,m=0.598866,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddntst40h120ectg }