************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Mar 26, 13 * MODEL FORMAT: SPICE2 .MODEL Dntst40100ctg d +IS=5.05189e-05 RS=0.01239 N=1.41319 EG=0.627711 +XTI=4 BV=117 IBV=63.0877 CJO=2.09733e-09 +VJ=0.4 M=0.486483 FC=0.5 TT=0 +KF=0 AF=1