element component template ntst30100ctg p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 16, 11 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddntst30100ctg=( is=0.00039486,rs=0.0129334,n=1.94241,eg=0.602825, xti=5,bv=1000,ibv=0.00025,cjo=1.30493e-09, vj=0.315725,m=0.480374,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddntst30100ctg }