************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Sep 20, 2011 * MODEL FORMAT: SPICE2 .MODEL Dntst20u100ctg d +IS=1.15096e-05 RS=0.0251632 N=1.30151 EG=0.572455 +XTI=5 BV=106 IBV=0.001 CJO=8.72e-10 +VJ=0.31673 M=0.413399 FC=0.5 TT=0 +KF=0 AF=1